2

Universal Joint (Double), Plain bearings, Heavy Duty, DIN808-G

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Double universal joint with slide bearings, DIN 808-G [reinforced construction]
Reference 221
Product selection
Selector Order no. D1 H7 (mm) D2 (mm) L1 -1 (mm) L2 ±1 (mm) L4 ±0,5 (mm) B P9 (mm) T +0,2 (mm) S Weight (kg)
1 221 6 16 9 56 17 2 7 6 0.057
2 221 SS 6 16 9 56 17 2 7 6 0.057
3 222 8 16 10 62 20 2 9 8 0.06
4 222 SS 8 16 10 62 20 2 9 8 0.06
5 223 10 20 13 74 24 3 11.4 10 0.115
6 223 SS 10 20 13 74 24 3 11.4 10 0.115
7 224 12 25 15 86 28 4 13.8 10 0.212
8 224 SS 12 25 15 86 28 4 13.8 10 0.212
9 225 16 32 16 104 34 5 18.3 14 0.42
10 225 SS 16 32 16 104 34 5 18.3 14 0.42
11 226 20 40 20 128 41 6 22.8 19 0.8
12 226 SS 20 40 20 128 41 6 22.8 19 0.8
13 227 25 50 25 160 52.5 8 28.3 24 1.65
14 227 SS 25 50 25 160 52.5 8 28.3 24 1.65
15 228 32 63 30 200 65 10 35.3 30 3.28
16 228 SS 32 63 30 200 65 10 35.3 30 3.28
17 229 40 75 43 245 80 12 43.3 36 5.28
18 229 SS 40 75 43 245 80 12 43.3 36 5.28
19 2210 50 90 52 290 95 14 53.8 - 9.4
20 2210 SS 50 90 52 290 95 14 53.8 - 9.4
Order no.
D1 H7 (mm)
D2 (mm)
L1 -1 (mm)
L2 ±1 (mm)
L4 ±0,5 (mm)
B P9 (mm)
T +0,2 (mm)
S
Weight (kg)
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd