2

Coupling (anti-backlash), with bore H7, double slotted version with 2 set screws, no key way

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Coupling without backlash, with bore H7, double slotted version with 2 set screws, no key way
Reference E24/30 - 24/30KS98
Product selection
Selector Order no. no bore d min (mm) d max (mm) A (mm) L (mm) L1/L2 (mm) E (mm) b (mm) s (mm) g1 f (mm) TA (N.m)
1 E24/30 - 10 30 55 78 30 18 14 2 M6 10.5 10.5
2 E28/38 - 10 38 65 90 35 20 15 2.5 M8 11.5 25
3 E38/45 - 15 45 80 114 45 24 18 3 M8 15.5 25
Order no.
no bore
d min (mm)
d max (mm)
A (mm)
L (mm)
L1/L2 (mm)
E (mm)
b (mm)
s (mm)
g1
f (mm)
TA (N.m)
Selector Order no. Spider shore Spider color Tkn nominal torque (N.m) Tkmax (N.m) Max. speed V=30m/s (rpm)
10 24/30KS98 98°A red 60 120 7000
11 24/30KS92 92°A yellow 35 70 7000
12 24/30KS64 64°D green 75 150 7000
Order no.
Spider shore
Spider color
Tkn nominal torque (N.m)
Tkmax (N.m)
Max. speed V=30m/s (rpm)
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd