1

Combined Bearings, Axial bearing adjustable with eccentric cam

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Combined Rollers with Eccentric Cam
Reference HEC EX108
Product selection
Selector Order No. D (mm) T (mm) d (mm) H (mm) h (mm) B (mm) A (mm) S (mm) r (mm) C (kN) Co (kN) Ca (kN) Coa (kN) Weight (kg)
1 HEC EX108 62 42 30 37.5 30,5 - 32,0 20 4 20 3 39 65 16 25 0.53
2 HEC EX110 70.1 48 35 44 36,0 - 37,5 23 4 20 4 56 93 16 25 0.8
3 HEC EX112 77.7 54 40 48 37,5 - 38,5 23 3.5 26 4 59 102 23 36 1
4 HEC EX114 77.7 54 40 40 29,0 - 30,5 23 3.5 26 4 59 102 23 36 0.87
5 HEC EX116 88.4 59 45 57 44,0 - 45,5 30 4 26 4 85 134 23 36 1.62
6 HEC EX118 101.2 69 50 46 33,0 - 35,0 26 4.5 30 3 91 140 32 50 1.74
7 HEC EX120 107.7 69 55 54 40,0 - 42,0 31 4 30 5 100 174 32 50 2.27
8 HEC EX122 107.7 69 60 69 55,0 - 57,0 31 4 30 5 100 174 32 50 2.82
9 HEC EX124 123 80 60 72.3 56,0 - 60,0 37 4.5 34 5 135 242 41 72 3.9
10 HEC EX126 149 108 60 78.5 58,5 - 62,5 45 6 34 3 183 353 41 72 6.5
Order No.
D (mm)
T (mm)
d (mm)
H (mm)
h (mm)
B (mm)
A (mm)
S (mm)
r (mm)
C (kN)
Co (kN)
Ca (kN)
Coa (kN)
Weight (kg)
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd