1

Cardan Adapter for Actuator SE

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Cardan Adapter for Gear Box SE
Reference SE2-KA
Product selection
Selector Order no. a (mm) b (mm) c (mm) Ød h6 (mm) e (mm) f (mm)
1 SE2-KA 76 65 31 10 15 10
2 SE5-KA 90 80 36 15 20 15
3 SE10-KA 105 90 42.5 20 25 20
4 SEO25-KA 170 134 65 25 30 20
5 SEO50-KA 200 168 83.5 35 45 30
6 SEO100-KA 250 206 103 45 60 35
Order no.
a (mm)
b (mm)
c (mm)
Ød h6 (mm)
e (mm)
f (mm)
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd