3

Bellow coupling with clamping hub, with nickel bellow

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Bellow coupling with clamping hub, with nickel bellow
Reference 945.050 09
Product selection
Selector Order no. D (mm) L d1 (mm) d2 (mm) M Max. Speed (rpm) Max. Torque (N.m) Weight (kg) Flange material Bellow material
1 945.050 09 16.3 32.7 3 3 M2 x 6 10000 39 11.5 Aluminum, anodized Nickel
2 945.100 09 16.3 32.7 3 4 M2 x 6 10000 39 11.5 Aluminum, anodized Nickel
3 945.150 09 16.3 32.7 3 5 M2 x 6 10000 39 11.5 Aluminum, anodized Nickel
4 945.200 09 16.3 32.7 3 6 M2 x 6 10000 39 11.5 Aluminum, anodized Nickel
5 945.250 09 16.3 32.7 4 4 M2 x 6 10000 39 11.5 Aluminum, anodized Nickel
6 945.300 09 16.3 32.7 4 5 M2 x 6 10000 39 11.5 Aluminum, anodized Nickel
7 945.350 09 16.3 32.7 4 6 M2 x 6 10000 39 11.5 Aluminum, anodized Nickel
8 945.400 09 16.3 32.7 5 5 M2 x 6 10000 39 11.5 Aluminum, anodized Nickel
9 945.450 09 16.3 32.7 5 6 M2 x 6 10000 39 11.5 Aluminum, anodized Nickel
10 945.500 09 16.3 32.7 6 6 M2 x 6 10000 39 11.5 Aluminum, anodized Nickel
11 944.050 09 25 33.5 6 6 M3 10000 328 19.5 Aluminum, anodized Nickel
12 944.100 09 25 33.5 6 7 M3 10000 328 19.5 Aluminum, anodized Nickel
13 944.150 09 25 33.5 6 8 M3 10000 328 19.5 Aluminum, anodized Nickel
14 944.200 09 25 33.5 6 10 M3 10000 328 19.5 Aluminum, anodized Nickel
15 944.250 09 25 33.5 6 12 M3 10000 328 19.5 Aluminum, anodized Nickel
16 944.300 09 25 33.5 7 7 M3 10000 328 19.5 Aluminum, anodized Nickel
17 944.350 09 25 33.5 7 8 M3 10000 328 19.5 Aluminum, anodized Nickel
18 944.400 09 25 33.5 7 10 M3 10000 328 19.5 Aluminum, anodized Nickel
19 944.450 09 25 33.5 7 12 M3 10000 328 19.5 Aluminum, anodized Nickel
20 944.500 09 25 33.5 8 8 M3 10000 328 19.5 Aluminum, anodized Nickel
21 944.510 09 25 33.5 8 10 M3 10000 328 19.5 Aluminum, anodized Nickel
22 944.520 09 25 33.5 8 12 M3 10000 328 19.5 Aluminum, anodized Nickel
23 944.530 09 25 33.5 10 10 M3 10000 328 19.5 Aluminum, anodized Nickel
24 944.540 09 25 33.5 10 12 M3 10000 328 19.5 Aluminum, anodized Nickel
25 944.550 09 25 33.5 12 12 M3 10000 328 19.5 Aluminum, anodized Nickel
26 945.510 09 25 36.9 6 6 M2,5 x 8 10000 328 28.5 Aluminum, anodized Nickel
27 945.520 09 25 36.9 6 7 M2,5 x 8 10000 328 28.5 Aluminum, anodized Nickel
28 945.530 09 25 36.9 6 8 M2,5 x 8 10000 328 28.5 Aluminum, anodized Nickel
29 945.540 09 25 36.9 6 10 M2,5 x 8 10000 328 28.5 Aluminum, anodized Nickel
30 945.550 09 25 36.9 6 12 M2,5 x 8 10000 328 28.5 Aluminum, anodized Nickel
31 945.560 09 25 36.9 7 7 M2,5 x 8 10000 328 28.5 Aluminum, anodized Nickel
32 945.570 09 25 36.9 7 8 M2,5 x 8 10000 328 28.5 Aluminum, anodized Nickel
33 945.580 09 25 36.9 7 10 M2,5 x 8 10000 328 28.5 Aluminum, anodized Nickel
34 945.590 09 25 36.9 7 12 M2,5 x 8 10000 328 28.5 Aluminum, anodized Nickel
35 945.600 09 25 36.9 8 8 M2,5 x 8 10000 328 28.5 Aluminum, anodized Nickel
36 945.610 09 25 36.9 8 10 M2,5 x 8 10000 328 28.5 Aluminum, anodized Nickel
37 945.620 09 25 36.9 8 12 M2,5 x 8 10000 328 28.5 Aluminum, anodized Nickel
38 945.630 09 25 36.9 10 10 M2,5 x 8 10000 328 28.5 Aluminum, anodized Nickel
39 945.640 09 25 36.9 10 12 M2,5 x 8 10000 328 28.5 Aluminum, anodized Nickel
40 945.650 09 25 36.9 12 12 M2,5 x 8 10000 328 28.5 Aluminum, anodized Nickel
Order no.
D (mm)
L
d1 (mm)
d2 (mm)
M
Max. Speed (rpm)
Max. Torque (N.m)
Weight (kg)
Flange material
Bellow material
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd