1

Angle Joint, Pivot Pin, DIN 71802, Hardened Ball Stud, Type BS

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Angle Joint with Pivot Pin DIN 71802 with hardened Ball Sutd Form BS
Reference BS8/4R
Product selection
Selector Order no. D1 H8/h9 (mm) L4 (mm) A (mm) B2 (mm) Thread D2 D3 (mm) D4 (mm) D5 H11/h11 (mm) D6 (mm) E (mm) H2 (mm) L2 (mm) L3 (mm) Alpha (°) Staistical Load (N) Weight kg/1000 pcs
1 BS8/4R 8 4 22 2.5 rechts M5 8 12.8 5 8 10.2 17.5 9 0.3 10 300 12.85
2 BS8/7R 8 7.5 22 5 rechts M5 8 12.8 5 8 10.2 20 9 0.3 10 300 13.35
3 BS10/4R 10 4.5 25 3 rechts M6 10 14.8 6 10 11.5 21 11 0.5 15 700 21.3
4 BS10/8R 10 8 25 6 rechts M6 10 14.8 6 10 11.5 24 11 0.5 15 700 22
5 BS13/5R 13 5 30 3.5 rechts M8 13 19.3 8 13 14 25 13 0.8 15 1500 43.2
6 BS13/10R 13 10 30 8 rechts M8 13 19.3 8 13 14 30 13 0.8 15 1500 45
7 BS16/6R 16 6 35 4 rechts M10 16 24 10 16 15.5 31.5 16 0.5 15 2000 82.3
8 BS16/13R 16 13 35 10 rechts M10 16 24 10 16 15.5 37.5 16 0.5 15 2000 86.6
9 BS19/12R 19 12 45 8 rechts M14x1,5 22 30 14 19 21.5 42.5 20 0.5 15 3000 181
10 BS19/18R 19 18 45 14 rechts M14x1,5 22 30 14 19 21.5 48.5 20 0.5 15 3000 188.7
11 BS8/4L 8 4 22 2.5 links M5 8 12.8 5 8 10.2 17.5 9 0.3 10 300 12.85
12 BS8/7L 8 7.5 22 5 links M5 8 12.8 5 8 10.2 20 9 0.3 10 300 13.35
13 BS10/4L 10 4.5 25 3 links M6 10 14.8 6 10 11.5 21 11 0.5 15 700 21.3
14 BS10/8L 10 8 25 6 links M6 10 14.8 6 10 11.5 24 11 0.5 15 700 22
15 BS13/5L 13 5 30 3.5 links M8 13 19.3 8 13 14 25 13 0.8 15 1500 43.2
16 BS13/10L 13 10 30 8 links M8 13 19.3 8 13 14 30 13 0.8 15 1500 45
17 BS16/6L 16 6 35 4 links M10 16 24 10 16 15.5 31.5 16 0.5 15 2000 82.3
18 BS16/13L 16 13 35 10 links M10 16 24 10 16 15.5 37.5 16 0.5 15 2000 86.6
19 BS19/12L 19 12 45 8 links M14x1,5 22 30 14 19 21.5 42.5 20 0.5 15 3000 181
20 BS19/18L 19 18 45 14 links M14x1,5 22 30 14 19 21.5 48.5 20 0.5 15 3000 188.7
Order no.
D1 H8/h9 (mm)
L4 (mm)
A (mm)
B2 (mm)
Thread
D2
D3 (mm)
D4 (mm)
D5 H11/h11 (mm)
D6 (mm)
E (mm)
H2 (mm)
L2 (mm)
L3 (mm)
Alpha (°)
Staistical Load (N)
Weight kg/1000 pcs
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd