1

AG..CR Rack-driven Linear System, G20 rails

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description AG..CR - Guide Rail G20 with Gear Rack
Reference AG416CR
Note G20
Note 1 M416GA
Note 2 C416 + E416
Note 3 500 mm
Product selection
Selector Order no. Rail Plate Roller A (mm) B (mm) C (mm) C1 (mm) Module H (mm) Lmax (mm) Axial load (N) Radiale Bel. (N)
1 AG416CR G20 M416G C416 + E416 275 300 25 20 1.5 6000 6400 7000
2 AG416RCR G20 M416G C416R + E416R 275 300 25 20 1.5 6000 17200 8600
3 AG420CR G20 M420G C420 + E420 275 300 25 20 1.5 6000 20000 15700
Order no.
Rail
Plate
Roller
A (mm)
B (mm)
C (mm)
C1 (mm)
Module H (mm)
Lmax (mm)
Axial load (N)
Radiale Bel. (N)
Selector d H7 (mm) E (mm) F (mm) G Bonfiglioli Worm Gear
1 18 110 160 4 M6 x Ø 87 MVF44/F
2 25 150 190 4 M8 x Ø 90 MVF49/F
d H7 (mm)
E (mm)
F (mm)
G
Bonfiglioli Worm Gear
Documentation
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd
Users Who Downloaded This Product Also Downloaded
Page