1

AG Linear System

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description AG-System
Reference AG416
Note G20
Note 1 M416GA
Note 2 C416 + E416
Note 3 500 mm
Product selection
Selector Order no. Rail Plate Roller A (mm) A1 (mm) A2 (mm) B (mm) B1 (mm) B2 (mm) C (mm) D (mm) F (mm) Lmax (mm) d1 (mm) N (mm) P (mm) O (mm) R (mm) S (mm) T (mm) Axial load (N) Radiale Bel. (N)
1 AG416 G20 M416G C416 + E416 275 40 195 300 40 220 25 125 30 6000 20 61.5 65 17 130 300 5 6400 7000
2 AG416R G20 M416G C416R + E416R 275 40 195 300 40 220 25 125 30 6000 20 61.5 65 17 130 300 5 17200 8600
3 AG420 G20 M420G C420 + E420 275 40 195 300 40 220 25 125 30 6000 20 61.5 65 17 130 300 5 20000 15700
Order no.
Rail
Plate
Roller
A (mm)
A1 (mm)
A2 (mm)
B (mm)
B1 (mm)
B2 (mm)
C (mm)
D (mm)
F (mm)
Lmax (mm)
d1 (mm)
N (mm)
P (mm)
O (mm)
R (mm)
S (mm)
T (mm)
Axial load (N)
Radiale Bel. (N)
Documentation
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd
Users Who Downloaded This Product Also Downloaded
Page