1

Adapter Flange for Motor Type B14

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description AdapterFlange for Motor Type B14
Reference SH 2-63 B24
Product selection
Selector Order no. A1 (mm) B (mm) b1 (mm) D1 (mm) D2 (mm) D3 (mm) D4 (mm) E (mm) e1 (mm) F (mm) f1 (mm) L1 (mm) L2 (mm) L3 (mm) L4 (mm) S (mm) s3 (mm) Weight (kg)
1 SH 2-63 B24 90 26 60 60 50 29 22 40 75 2 4 56 10 38 8 5.8 5.8 0.386
2 SH 2-63 B14 120 26 80 60 50 29 22 100 2 4 56 10 38 8 5.8 7 0.386
3 SH 2-56 B5 120 26 80 60 50 29 22 100 2 4 56 10 38 8 5.8 7 0.386
4 SH 25-90 B24 90 26 60 60 50 29 22 40 75 2 4 56 10 38 8 5.8 5.8 0.386
Order no.
A1 (mm)
B (mm)
b1 (mm)
D1 (mm)
D2 (mm)
D3 (mm)
D4 (mm)
E (mm)
e1 (mm)
F (mm)
f1 (mm)
L1 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
S (mm)
s3 (mm)
Weight (kg)
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd