1

Adapter Flange for Motor Type B5

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description AdapterFlange for Motor Type B5
Reference SH5-FL
Product selection
Selector Order no. D1 (mm) D (mm) x (mm) e1 (mm) L (mm) L1 (mm) X (mm) G1 (mm) G2 (mm) Motor- Flange Size fit for Actuator Weight (kg)
1 SH5-FL 160 110 4.5 130 65 57 66 4 x Ø 9,5 4 x Ø 5,5 A 160 SH5 1.1
2 SH10-FL 200 130 5 165 80 70 81 4 x Ø11,5 4 x Ø 5,5 A 200 SH10 1.6
3 SH25-FL 200 130 5 165 100 90 95 4 x Ø11,5 4 x Ø 6,6 A 200 SH25 1.9
4 SH50-FL 250 180 5 215 107 93 120 4 x Ø14,0 4 x Ø11,0 A 250 SH50 2.4
5 SH100-FL 250 180 5 215 115 101 145 4 x Ø14,0 4 x Ø14,0 A 250 SH100 2.9
Order no.
D1 (mm)
D (mm)
x (mm)
e1 (mm)
L (mm)
L1 (mm)
X (mm)
G1 (mm)
G2 (mm)
Motor- Flange Size
fit for Actuator
Weight (kg)
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd