2

Actuator HG/AL3, max. Lifting Force 5000 N, max. Stroke 995 mm

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Actuator HG/AL3, axial moved Piston Rod, max. Lifting Force 5000 N, max. Stroke 995 mm
Reference HG/AL3/0100/M01/DC-V24-5000/M0/0/0/0/0/0/0/P0/A0
Product selection
Selector Motor Force (N) Speed (mm/s) Model Motor Type Type Engine Power (kW) Motor speed (rpm) Reduction Thread Pitch Efficiency rate Max. stroke (mm)
6 HG/AL3 (24 VDC) 3000 35 M01 DC 59 - 5000 52 : 2 16 12 0.37 560
7 HG/AL3 (24 VDC) 3000 25 M02 DC 59 - 5000 52 : 2 16 8 0.27 560
8 HG/AL3 (24 VDC) 5000 14 M03 DC 59 - 5000 52 : 2 16 4 0.23 435
9 HG/AL3 (24 VDC) 5000 9 M04 DC 59 - 5000 69 : 1 16 8 0.26 435
10 HG/AL3 (24 VDC) 5000 5 M05 DC 59 - 5000 69 : 1 16 4 0.22 435
16 HG/AL3 (12 VDC) 3000 35 M01 DC 59 - 4000 52 : 2 16 12 0.37 560
17 HG/AL3 (12 VDC) 3000 25 M02 DC 59 - 4000 52 : 2 16 8 0.27 560
18 HG/AL3 (12 VDC) 5000 14 M03 DC 59 - 4000 52 : 2 16 4 0.23 435
19 HG/AL3 (12 VDC) 5000 9 M04 DC 59 - 4000 69 : 1 16 8 0.26 435
20 HG/AL3 (12 VDC) 5000 5 M05 DC 59 - 4000 69 : 1 16 4 0.22 435
26 HG/AL3 (36 VDC) 3000 35 M01 DC 59 - 5000 52 : 2 16 12 0.37 560
27 HG/AL3 (36 VDC) 3000 25 M02 DC 59 - 5000 52 : 2 16 8 0.27 560
28 HG/AL3 (36 VDC) 5000 14 M03 DC 59 - 5000 52 : 2 16 4 0.23 435
29 HG/AL3 (36 VDC) 5000 9 M04 DC 59 - 5000 69 : 1 16 8 0.26 435
30 HG/AL3 (36 VDC) 5000 5 M05 DC 59 - 5000 69 : 1 16 4 0.22 435
48 HG/AL3 3-phase-Motor (400 VAC) 2000 20 M01 AC IEC50 0,09 2800 52 : 2 16 12 0.37 690
49 HG/AL3 3-phase-Motor (400 VAC) 2200 14 M02 AC IEC50 0,09 2800 52 : 2 16 8 0.27 655
50 HG/AL3 3-phase-Motor (400 VAC) 3500 7 M03 AC IEC50 0,09 2800 52 : 2 16 4 0.23 520
51 HG/AL3 3-phase-Motor (400 VAC) 5000 5 M04 AC IEC50 0,09 2800 69 : 1 16 8 0.26 435
52 HG/AL3 3-phase-Motor (400 VAC) 5000 2.5 M05 AC IEC50 0,09 2800 69 : 1 16 4 0.22 435
58 HG/AL3 1-phase-Motor (230 VAC) 900 20 M06 AC IEC50 0,09 2800 52 : 2 16 12 0.37 995
59 HG/AL3 1-phase-Motor (230 VAC) 1000 14 M07 AC IEC50 0,09 2800 52 : 2 16 8 0.27 975
60 HG/AL3 1-phase-Motor (230 VAC) 1800 7 M08 AC IEC50 0,09 2800 52 : 2 16 4 0.23 725
61 HG/AL3 1-phase-Motor (230 VAC) 2500 5 M09 AC IEC50 0,09 2800 69 : 1 16 8 0.26 615
62 HG/AL3 1-phase-Motor (230 VAC) 4500 2.5 M10 AC IEC50 0,09 2800 69 : 1 16 4 0.22 460
Motor
Force (N)
Speed (mm/s)
Model
Motor Type
Type
Engine Power (kW)
Motor speed (rpm)
Reduction
Thread
Pitch
Efficiency rate
Max. stroke (mm)
0
No
0
without
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd