1

Actuator HG 28, max. Lifting Force 3500 N

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Actuator HG 28, axial moved Piston Rod, max. Lifting Force 3500 N
Reference HG281241001IP51
Product selection
Selector Order no. Pitch of spindle (mm) Voltage (V) Rated Current at Full Load (A) Nominal pull/push force (N) Self locking at max. (N) Lifting Speed without Load (mm/s) Lifting Speed with Load (mm/s)
1 HG28124 4 12 8 1500 1500 32 18
2 HG28126 6 12 9 3500 3500 7.2 4
3 HG28244 4 24 5 1500 1500 32 18
4 HG28246 6 24 4.5 3500 3500 7.2 4
Order no.
Pitch of spindle (mm)
Voltage (V)
Rated Current at Full Load (A)
Nominal pull/push force (N)
Self locking at max. (N)
Lifting Speed without Load (mm/s)
Lifting Speed with Load (mm/s)
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd