1

Worm, Modules 0.5 to 1, Single & double lead, Right handed, Steel:ETG 100

Manufacturer T.E.A. TECHNIK s.r.o. - Czech Republic
Description worm, single- and double-lead, modul 0,5 - 1,0, right handed, ETG 100
Reference 33-3
Material ETG 100
Product selection
Selector Order no. module Type BH7 (mm) d (mm) dk (mm) do (mm) E (mm) L (mm) Material
1 33-3 0.5 1 gängig 3 5.5 8 7 12 16 ETG 100
2 36 0.75 1 gängig 4 6 10 8.5 16 20 ETG 100
3 35 1 1 gängig 6 11 16 14 24 30 ETG 100
4 31 0.5 2 gängig 3 5.5 8 7 12 16 ETG 100
5 34 0.75 2 gängig 4 6 10 8.5 16 20 ETG 100
6 37 1 2 gängig 6 11 16 14 24 30 ETG 100
Order no.
module
Type
BH7 (mm)
d (mm)
dk (mm)
do (mm)
E (mm)
L (mm)
Material
Contact the supplier
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.