1

UNI-LAT® cardan coupling

Manufacturer T.E.A. TECHNIK s.r.o. - Czech Republic
Description UNI-LAT® cardan coupling
Reference 18 A-3, 18 A-3
Product selection
Selector Order no. ØD (mm) L (mm) B1 + B2 min (mm) B1 + B2 max (mm) L1 (mm) Ø MA (N.m) Push torque (N.m) Static fracture torque (N.m) Max. axial load (N) Torsion spring stiffness (Nm/rad) Axial stiffness (N/mm) J (Kgm2x10-8) Weight (kg) Max. misalignment angular ±° Max. misalignment radial ±mm
1 18 A 18 14.2 3 5 4.6 M 3 0.94 0.3 0.9 19 25 155 20 7 0.2 2
2 18 B 18 19.1 6 6.35 7 M 3 0.94 0.3 0.9 19 25 155 20 7 0.2 2
3 18 C 19.1 19.1 3 6.35 7 M 4 2.33 0.3 0.9 19 25 155 55 11 0.2 2
4 27 A 28 19.1 3 8 6.1 M 3 0.94 1.7 5 31 92 350 91 16 0.2 2
5 27 B 28 25.4 9.25 10 9.3 M 3 0.94 1.7 5 31 92 350 91 16 0.2 2
6 27 C 28 25.4 5 10 9.3 M 3 2.43 1.7 5 31 92 350 220 26 0.2 2
7 34 A 33.7 25.2 6 10 8.1 M 4 2.27 2.5 7.5 34 146 300 165 17 0.25 2
8 34 B 33.7 30.7 12 12.7 10.9 M 4 2.27 2.5 7.5 34 146 300 165 17 0.25 2
9 34 D 33.7 30.7 6 10 10.9 M 4 2.33 2.5 7.5 34 146 300 183 20 0.25 2
10 41 A 41.4 28.4 6 12 8.6 M 4 2.27 3.5 10.5 39 299 250 476 30 0.25 2
11 41 B 41.4 38.1 14 16 13.5 M 5 4.62 3.5 10.5 39 299 250 476 30 0.25 2
12 41 D 41.4 38.1 6 12.7 13.5 M 4 5.66 3.5 10.5 39 299 250 550 40 0.25 2
Order no.
ØD (mm)
L (mm)
B1 + B2 min (mm)
B1 + B2 max (mm)
L1 (mm)
Ø
MA (N.m)
Push torque (N.m)
Static fracture torque (N.m)
Max. axial load (N)
Torsion spring stiffness (Nm/rad)
Axial stiffness (N/mm)
J (Kgm2x10-8)
Weight (kg)
Max. misalignment angular ±°
Max. misalignment radial ±mm
Contact the supplier
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.