1

Transformer with Rectifier

Manufacturer T.E.A. TECHNIK s.r.o. - Czech Republic
Description Transformer with Retifier
Reference NTEG50
Product selection
Selector Order no. Input Voltage Power (W) Output Voltage Output Current (A) Efficiency rate Voltage drop Ripple Weight (kg) opper Weight (kg) Size (WxHxD) Protection Type
1 NTEG50 230 V ±5% 50/60 Hz 50 24 VDC, planed 2 85 % ca. 12 % < 5 % 1.3 0.32 77x103x66 mm IP 00
2 NTEG70 230 V ±5% 50/60 Hz 70 24 VDC, planed 3 87 % ca. 11 % < 5 % 1.53 0.44 64x120x84 mm IP 00
3 NTEG100 230 V ±5% 50/60 Hz 100 24 VDC, planed 4 88 % ca. 10 % < 5 % 2.33 0.65 76x120x84 mm IP 00
4 NTEG130 230 V ±5% 50/60 Hz 130 24 VDC, planed 5 89 % ca. 9 % < 5 % 3.18 1.16 76x133x96 mm IP 00
5 NTEG160 230 V ±5% 50/60 Hz 160 24 VDC, planed 6 91 % ca. 9 % < 5 % 3.63 1.34 106x130x96 mm IP 00
6 NTEG200 230 V ±5% 50/60 Hz 200 24 VDC, planed 10 92 % ca. 8 % < 5 % 4.52 1.51 106x130x96 mm IP 00
7 NTEG300 230 V ±5% 50/60 Hz 300 24 VDC, planed 12 92 % ca. 6 % < 5 % 4.85 1.72 104x110x175 mm IP 00
8 NTEG400-48 230 V ±5% 50/60 Hz 500 48 VDC planed 10 90 % ca. 6 % < 5 % 5.76 1.93 123x120x175 mm IP 00
Order no.
Input Voltage
Power (W)
Output Voltage
Output Current (A)
Efficiency rate
Voltage drop
Ripple
Weight (kg)
opper Weight (kg)
Size (WxHxD)
Protection Type
Contact the supplier
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.
Users Who Downloaded This Product Also Downloaded
Page