1

Machine Foot Accessories - Threaded Insert (Square)

Manufacturer T.E.A. TECHNIK s.r.o. - Czech Republic
Description Threaded Bush for Machine footing, square
Reference GV3027M10
Product selection
Selector Order no. M D1 (mm) D2 (mm) H (mm) L (mm) K (mm) max. staistical Load (N) Pipe outer (mm) Pipe inside (mm) Wall Thickness (mm)
1 GV3027M10 M 10 30 27.5 6 33 19 5000 30 27 1.5
2 GV3027M12 M 12 30 27.5 6 33 19 5000 30 27 1.5
3 GV3027M14 M 14 30 27.5 6 33 24 5000 30 27 1.5
4 GV3027M16 M 16 30 27.5 6 33 24 5000 30 27 1.5
5 GV3532M10 M 10 35 32.5 8 43 19 5000 35 32 1.5
6 GV3532M12 M 12 35 32.5 8 43 19 5000 35 32 1.5
7 GV3532M14 M 14 35 32.5 8 43 24 5000 35 32 1.5
8 GV3532M16 M 16 35 32.5 8 43 24 5000 35 32 1.5
9 GV3532M20 M 20 35 32.5 8 43 30 8000 35 32 1.5
10 GV4037M10 M 10 40 37.5 8 43 19 5000 40 37 1.5
11 GV4037M12 M 12 40 37.5 8 43 19 5000 40 37 1.5
12 GV4037M14 M 14 40 37.5 8 43 24 5000 40 37 1.5
13 GV4037M16 M 16 40 37.5 8 43 24 5000 40 37 1.5
14 GV4037M20 M 20 40 37.5 8 43 30 8000 40 37 1.5
15 GV4036M16 M 16 40 36.5 8 43 24 5000 40 36 2
16 GV5047M20 M 20 50 47.5 10 55 30 8000 50 47 1.5
17 GV5045M16 M 16 50 45.5 10 55 24 5000 50 45 2.5
18 GV5045M20 M 20 50 45.5 10 55 30 8000 50 45 2.5
Order no.
M
D1 (mm)
D2 (mm)
H (mm)
L (mm)
K (mm)
max. staistical Load (N)
Pipe outer (mm)
Pipe inside (mm)
Wall Thickness (mm)
Contact the supplier
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.