1

Machine Foot Accessories - Threaded Insert (Round)

Manufacturer T.E.A. TECHNIK s.r.o. - Czech Republic
Description Threaded Bush for Machine footing, round
Reference GR3028M10
Product selection
Selector Order no. M D1 (mm) D2 (mm) H (mm) L (mm) K (mm) max. staistical Load (N) Pipe outer (mm) Pipe inside (mm) Wall Thickness (mm)
1 GR3028M10 M 10 30 28.4 6 34 19 3000 30 28 1
2 GR3028M12 M 12 30 28.4 6 34 19 3000 30 28 1
3 GR3835M10 M 10 37.5 35.5 9 44 19 5000 38 35 1.5
4 GR3835M16 M 16 37.5 35.5 9 44 24 5000 38 35 1.5
5 GR4239M16 M 16 44.5 39.6 9 42 24 5000 42.4 39.4 1.5
6 GR4239M20 M 20 44.5 39.6 9 42 30 8000 42.4 39.4 1.5
7 GR4845M16 M 16 48 45.5 10 52 24 5000 48.3 45.3 1.5
8 GR4845M20 M 20 48 45.5 10 52 30 8000 48.3 45.3 1.5
9 GR6057M16 M 16 60 58 10 62 24 5000 60.3 57.3 1.5
10 GR6057M20 M 20 60 58 10 62 30 8000 60.3 57.3 1.5
11 GR6056M16 M 16 60 57 10 62 24 5000 60.3 56.3 2
12 GR6056M20 M 20 60 57 10 62 30 8000 60.3 56.3 2
13 GR6055M16 M 16 60 56 10 62 24 5000 60.3 55.3 2.5
14 GR6055M20 M 20 60 56 10 62 30 8000 60.3 55.3 2.5
Order no.
M
D1 (mm)
D2 (mm)
H (mm)
L (mm)
K (mm)
max. staistical Load (N)
Pipe outer (mm)
Pipe inside (mm)
Wall Thickness (mm)
Contact the supplier
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.