1

System GLBG

Manufacturer T.E.A. TECHNIK s.r.o. - Czech Republic
Description System GLBG
Reference ME59-GLBG-12-22-32-A-1K-100
Product selection
Selector Order no. d h6 (mm) D (mm) D1 (mm) L (mm) L1 (mm) L2 (mm) Co_z (kN) Co_y (kN) Mo_y (N.m) Mo_z (N.m)
1 GLBG-12-22-32-A-1K 12 22 20.5 32 22.6 1.3 4.8 4.8 30 30
2 GLBG-16-26-36-A-1K 16 26 24.9 36 24.6 1.3 7.7 7.7 50 50
3 GLBG-20-32-45-A-1K 20 32 30.5 45 31.2 1.6 12 12 100 100
4 GLBG-25-40-58-A-1K 25 40 38.5 58 43.7 1.85 25 25 250 250
5 GLBG-30-47-68-A-1K 30 47 44.5 68 51.7 1.85 40 40 450 450
6 GLBG-40-62-80-A-1K 40 62 58 80 60.3 2.15 60 60 830 830
7 GLBG-50-75-100-A-1K 50 75 71 100 77.3 2.65 80 80 1500 1500
8 GLBG-60-90-125-A-1K 60 90 85 125 101.3 3.15 120 120 2900 2900
9 GLBG-80-120-165-A-1K 80 120 114 165 133.3 4.15 190 190 6300 6300
Order no.
d h6 (mm)
D (mm)
D1 (mm)
L (mm)
L1 (mm)
L2 (mm)
Co_z (kN)
Co_y (kN)
Mo_y (N.m)
Mo_z (N.m)
Selector Order no. Material Material Number Surface L maximal (mm)
1 W12 Steel Cf 53 1.1213 polished an hardened 3000
2 WV12 Steel Cf 53 1.1213 polished, hardened, Chrome-plated 3000
3 WRB12 Stainless Steel X46Cr13 1.4034 polished an hardened 3000
4 WRA12 Stainless Steel X90CrMoV18 1.4112 polished an hardened 3000
Order no.
Material
Material Number
Surface
L maximal (mm)
Contact the supplier
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.
Users Who Downloaded This Product Also Downloaded
Page