1
Manufacturer T.E.A. TECHNIK s.r.o. - Czech Republic
Description System GFG
Reference 59ME-GFG-0-29-S-AE-500
Note GFG-0-29-25-F-1K
Note 1 GFS-0-30-8-S
Note 2 GFD-0-12-12-AE
Product selection
Selector Order no. Hges (mm) H1 (mm) H2 (mm) B (mm) H (mm) L (mm) D L1 (mm) L2 (mm) L3 (mm) L4 (mm) B1 (mm) B2 (mm) B3 (mm) B4 (mm) d1 (mm) d2 (mm) t (mm) b (mm) h (mm) b1 (mm) Weight (kg)
1 GFG-0-29-25-F-1K 33.5 13.5 21.5 58 29 25 M5 (2x) 0 12.5 0 12.5 10 24 45 6.5 10 5.5 5.7 30 8 12 0.04
2 GFG-0-29-50-F-1K 33.5 13.5 21.5 58 29 50 M5 (4x) 30 10 35 7.5 10 24 45 6.5 10 5.5 5.7 30 8 12 0.08
3 GFG-0-29-80-F-1K 33.5 13.5 21.5 58 29 80 M5 (6x) 30 10 30 10 10 24 45 6.5 10 5.5 5.7 30 8 12 0.13
4 GFG-1-39-30-F-1K 43 16 28 71 39 30 M6 (2x) 0 15 0 15 14 28.5 55 8 11 6.6 6.8 40 12 15 0.08
5 GFG-1-39-60-F-1K 43 16 28 71 39 60 M6 (4x) 30 15 35 12.5 14 28.5 55 8 11 6.6 6.8 40 12 15 0.16
6 GFG-2-48-35-F-1K 54 19 34 100 48 35 M8 (2x) 0 17.5 0 17.5 30 35 80 10 15 9 9 60 15 30 0.15
7 GFG-2-48-80-F-1K 54 19 34 100 48 80 M8 (6x) 30 10 30 10 30 35 80 10 15 9 9 60 15 30 0.33
Order no.
Hges (mm)
H1 (mm)
H2 (mm)
B (mm)
H (mm)
L (mm)
D
L1 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
B1 (mm)
B2 (mm)
B3 (mm)
B4 (mm)
d1 (mm)
d2 (mm)
t (mm)
b (mm)
h (mm)
b1 (mm)
Weight (kg)
Selector Order no. b (mm) h (mm) b1 (mm) H (mm) d (mm) d1 (mm) t (mm) l1 (mm) l2 (mm) Length max. (mm) Material Weight (kg/m)
9 GFS-0-30-8-S 30 8 11 6.6 4.8 50 23 3000 Stahl 1.79
10 GFS-0-30-8-SP 30 8 11 6.6 4.8 50 23 3000 Stahl - Präzision 1.79
11 GFS-0-30-8-SN 30 8 11 6.6 4.8 50 23 3000 Stahl nitriergehärtet 1.79
12 GFS-0-30-8-SNP 30 8 11 6.6 4.8 50 23 3000 Stahl nitriergehärtet, Präzision 1.79
13 GFS-0-30-8-R 30 8 11 6.6 4.8 50 23 3000 Niro-Stahl 1.79
Order no.
b (mm)
h (mm)
b1 (mm)
H (mm)
d (mm)
d1 (mm)
t (mm)
l1 (mm)
l2 (mm)
Length max. (mm)
Material
Weight (kg/m)
Selector Order no. b1 (mm) h1 (mm) d1 (mm) l1 (mm) l2 (mm) Material Weight (kg/m)
1 GFD-0-12-12-AE 12 12 6.6 50 23 Aluminium eloxiert 0.37
2 GFD-0-12-12-S 12 12 6.6 50 23 Stahl 1.09
3 GFD-0-12-12-R 12 12 6.6 50 23 Niro-Stahl 1.09
Order no.
b1 (mm)
h1 (mm)
d1 (mm)
l1 (mm)
l2 (mm)
Material
Weight (kg/m)
Contact the supplier
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.