3

Synchronous (Connector) Shaft, Stainless steel, Backlash-free

Manufacturer T.E.A. TECHNIK s.r.o. - Czech Republic
Description Synchronous shafts with stainless steel coating and half shell clamping are backlash-free and have high torsional stiffness
Reference GWA15-50-12-12
Product selection
Selector Order no. Nominal torque (N.m) torsional stiffness without pipe 103 [Nm/rad] Max. axial shaft offset (mm) Max lat. Shaft offset (mm) Weight (kg) Din 912-12.9 MA (N.m)
1 GWA15 15 5.2 2 L x tan1,5 0.28 M4 8
2 GWE15 15 5.2 2 L x tan1,5 0.65 M4 8
3 GWA40 40 21.4 2.5 L x tan1,5 0.85 M8 14
4 GWE40 40 21.4 2.5 L x tan1,5 1.9 M8 14
5 GWA60 60 27 2.5 L x tan1,5 0.85 M8 35
6 GWE60 60 27 2.5 L x tan1,5 2 M8 35
7 GWA100 100 52.3 3.5 L x tan1,5 1.6 M10 65
8 GWE100 100 52.3 3.5 L x tan1,5 3.75 M10 65
9 GWA150 150 63.1 3.5 L x tan1,5 1.6 M10 65
10 GWE150 150 63.1 3.5 L x tan1,5 3.8 M10 65
Order no.
Nominal torque (N.m)
torsional stiffness without pipe 103 [Nm/rad]
Max. axial shaft offset (mm)
Max lat. Shaft offset (mm)
Weight (kg)
Din 912-12.9
MA (N.m)
Contact the supplier
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.