1

Support Plates with mounting Holes

Manufacturer T.E.A. TECHNIK s.r.o. - Czech Republic
Description Support Plates with mounting Holes
Reference MF106S
Product selection
Selector Order no. A (mm) B (mm) C (mm) G (mm) G1 (mm) G2 (mm) H (mm) H1 (mm) H2 (mm) O Material Weight (kg)
1 MF106S 120 80 10 100 10 60 60 10 40 M6 Stahl 0.7
2 MF106A 120 80 10 100 10 60 60 10 40 M6 Aluminium 0.25
3 MF208A 140 120 15 120 10 70 100 10 60 M8 Aluminium 0.6
4 MF208RA 140 120 20 120 10 70 100 10 60 M8 Aluminium 0.7
5 MF208RS 140 120 20 120 10 70 100 10 60 M8 Stahl 2.2
6 MF208S 140 120 15 120 10 70 100 10 60 M8 Stahl 1.9
7 MF210A 150 120 20 130 10 75 100 10 60 M8 Aluminium 0.9
8 MF210S 150 120 20 130 10 75 100 10 60 M8 Stahl 2.5
9 MF312A 180 150 20 160 10 90 130 10 75 M8 Aluminium 1.3
10 MF312S 180 150 20 160 10 90 130 10 75 M8 Stahl 3.8
11 MF316A 180 150 25 160 10 90 130 10 75 M8 Aluminium 1.6
12 MF316S 180 150 25 160 10 90 130 10 75 M8 Stahl 4.8
13 MF416A 200 180 25 180 10 100 160 10 90 M8 Aluminium 2.6
14 MF416S 200 180 25 180 10 100 160 10 90 M8 Stahl 7
15 MF420A 200 180 25 180 10 100 160 10 90 M8 Aluminium 2.6
16 MF420S 200 180 25 180 10 100 160 10 90 M8 Stahl 7
Order no.
A (mm)
B (mm)
C (mm)
G (mm)
G1 (mm)
G2 (mm)
H (mm)
H1 (mm)
H2 (mm)
O
Material
Weight (kg)
Contact the supplier
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.