1

Spur gears, Module 0.5, Steel ETG100, 20° PA

Manufacturer T.E.A. TECHNIK s.r.o. - Czech Republic
Description Spur gears, straight geared steel ETG100, Pressure angle of 20 degrees, Module 0,5
Reference 05012 ST
Product selection
Selector Order No. Teeth Modul (mm) d (mm) da (mm) N (mm) b (mm) L (mm) B (mm) Tol. B Material
1 05012 ST 12 0.5 6 7 4 4 8 2 H7 ST
2 05013 ST 13 0.5 6.5 7.5 5 4 8 2 H7 ST
3 05014 ST 14 0.5 7 8 5 4 8 2 H7 ST
4 05015 ST 15 0.5 7.5 8.5 6 4 8 3 H7 ST
5 05016 ST 16 0.5 8 9 6 4 8 3 H7 ST
6 05017 ST 17 0.5 8.5 9.5 6 4 8 3 H7 ST
7 05018 ST 18 0.5 9 10 6 4 8 3 H7 ST
8 05019 ST 19 0.5 9.5 10.5 8 4 8 3 H7 ST
9 05020 ST 20 0.5 10 11 8 4 8 3 H7 ST
10 05021 ST 21 0.5 10.5 11.5 8 4 8 3 H7 ST
11 05022 ST 22 0.5 11 12 8 4 8 3 H7 ST
12 05023 ST 23 0.5 11.5 12.5 8 4 8 3 H7 ST
13 05024 ST 24 0.5 12 13 8 4 8 3 H7 ST
14 05025 ST 25 0.5 12.5 13.5 10 4 8 4 H7 ST
15 05026 ST 26 0.5 13 14 10 4 8 4 H7 ST
16 05027 ST 27 0.5 13.5 14.5 10 4 8 4 H7 ST
17 05028 ST 28 0.5 14 15 10 4 8 4 H7 ST
18 05029 ST 29 0.5 14.5 15.5 10 4 8 4 H7 ST
19 05030 ST 30 0.5 15 16 10 4 8 4 H7 ST
20 05031 ST 31 0.5 15.5 16.5 12 4 8 4 H7 ST
21 05032 ST 32 0.5 16 17 12 4 8 4 H7 ST
22 05033 ST 33 0.5 16.5 17.5 12 4 8 4 H7 ST
23 05034 ST 34 0.5 17 18 12 4 8 4 H7 ST
24 05035 ST 35 0.5 17.5 18.5 12 4 8 4 H7 ST
25 05036 ST 36 0.5 18 19 12 4 8 4 H7 ST
26 05037 ST 37 0.5 18.5 19.5 12 4 8 4 H7 ST
27 05038 ST 38 0.5 19 20 12 4 8 4 H7 ST
28 05039 ST 39 0.5 19.5 20.5 12 4 8 4 H7 ST
29 05040 ST 40 0.5 20 21 12 4 8 4 H7 ST
30 05041 ST 41 0.5 20.5 21.5 15 4 8 5 H7 ST
31 05042 ST 42 0.5 21 22 15 4 8 5 H7 ST
32 05043 ST 43 0.5 21.5 22.5 15 4 8 5 H7 ST
33 05044 ST 44 0.5 22 23 15 4 8 5 H7 ST
34 05045 ST 45 0.5 22.5 23.5 15 4 8 5 H7 ST
35 05046 ST 46 0.5 23 24 15 4 8 5 H7 ST
36 05047 ST 47 0.5 23.5 24.5 15 4 8 5 H7 ST
37 05048 ST 48 0.5 24 25 15 4 8 5 H7 ST
38 05049 ST 49 0.5 24.5 25.5 15 4 8 5 H7 ST
39 05050 ST 50 0.5 25 26 15 4 8 5 H7 ST
40 05052 ST 52 0.5 26 27 15 4 8 5 H7 ST
41 05054 ST 54 0.5 27 28 15 4 8 5 H7 ST
42 05055 ST 55 0.5 27.5 28.5 15 4 8 5 H7 ST
43 05056 ST 56 0.5 28 29 15 4 8 5 H7 ST
44 05060 ST 60 0.5 30 31 20 4 8 5 H7 ST
45 05064 ST 64 0.5 32 33 20 4 8 5 H7 ST
46 05065 ST 65 0.5 32.5 33.5 20 4 8 5 H7 ST
47 05070 ST 70 0.5 35 36 20 4 8 5 H7 ST
48 05072 ST 72 0.5 36 37 20 4 8 5 H7 ST
49 05075 ST 75 0.5 37.5 38.5 20 4 8 5 H7 ST
50 05080 ST 80 0.5 40 41 20 4 8 5 H7 ST
51 05085 ST 85 0.5 42.5 43.5 25 4 8 6 H7 ST
52 05090 ST 90 0.5 45 46 25 4 8 6 H7 ST
53 05096 ST 96 0.5 48 49 25 4 8 6 H7 ST
54 050100 ST 100 0.5 50 51 25 4 8 6 H7 ST
55 050120 ST 120 0.5 60 61 25 4 8 6 H7 ST
Order No.
Teeth
Modul (mm)
d (mm)
da (mm)
N (mm)
b (mm)
L (mm)
B (mm)
Tol. B
Material
Contact the supplier
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.