1

Spur gears, Module 4, SS, 20° PA

Manufacturer T.E.A. TECHNIK s.r.o. - Czech Republic
Description Spur gears, straight geared stainless steel, Pressure angle of 20 degrees, Module 4,0
Reference 4012 SS
Product selection
Selector Order No. Teeth Modul (mm) d (mm) da (mm) N (mm) b (mm) L (mm) B (mm) Tol. B Material
1 4012 SS 12 4 48 56 35 32 55 12 H7 rostfreier Stahl 1.4305
2 4015 SS 15 4 60 68 45 32 55 15 H7 rostfreier Stahl 1.4305
3 4018 SS 18 4 72 80 55 32 55 18 H7 rostfreier Stahl 1.4305
4 4020 SS 20 4 80 88 65 32 55 20 H7 rostfreier Stahl 1.4305
5 4025 SS 25 4 100 108 75 32 55 25 H7 rostfreier Stahl 1.4305
6 4030 SS 30 4 120 128 80 32 55 30 H7 rostfreier Stahl 1.4305
7 4040 SS 40 4 160 168 100 32 55 40 H7 rostfreier Stahl 1.4305
Order No.
Teeth
Modul (mm)
d (mm)
da (mm)
N (mm)
b (mm)
L (mm)
B (mm)
Tol. B
Material
Contact the supplier
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.