1

Spur gears, Module 1.5, Plastic (Hostaform C - Injection moulded), 20° PA

Manufacturer T.E.A. TECHNIK s.r.o. - Czech Republic
Description Spur gears, straight geared Hostaform C, injection molded plastic, Pressure angle of 20 degrees, Module 1,5
Reference P 1512
Product selection
Selector Order No. Teeth Modul (mm) d (mm) da (mm) N (mm) b (mm) L (mm) B (mm) Material
1 P 1512 12 1.5 18 21 14 12 23 6 Hostaform C
2 P 1515 15 1.5 22.5 25.5 14 12 23 6 Hostaform C
3 P 1518 18 1.5 27 30 17 12 23 8 Hostaform C
4 P 1520 20 1.5 30 33 17 12 23 8 Hostaform C
5 P 1524 24 1.5 36 39 18 12 23 8 Hostaform C
6 P 1525 25 1.5 37.5 40.5 18 12 23 8 Hostaform C
7 P 1530 30 1.5 45 48 24 12 23 10 Hostaform C
8 P 1535 35 1.5 52.5 55.5 24 12 23 10 Hostaform C
9 P 1540 40 1.5 60 63 24 12 23 10 Hostaform C
Order No.
Teeth
Modul (mm)
d (mm)
da (mm)
N (mm)
b (mm)
L (mm)
B (mm)
Material
Contact the supplier
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.