1

Spur gears, Module 0.5, Plastic (Hostaform C - Injection moulded), 20° PA

Manufacturer T.E.A. TECHNIK s.r.o. - Czech Republic
Description Spur gears, straight geared Hostaform C, injection molded plastic, Pressure angle of 20 degrees, Module 0,5
Reference P 0512
Product selection
Selector Order No. Teeth Modul (mm) d (mm) da (mm) N (mm) b (mm) L (mm) B (mm) Material
1 P 0512 12 0.5 6 7 4 3 7 2 Hostaform C
2 P 0513 13 0.5 6.5 7.5 4 3 7 2 Hostaform C
3 P 0514 14 0.5 7 8 5 3 7 2 Hostaform C
4 P 0515 15 0.5 7.5 8.5 6 3 10 3 Hostaform C
5 P 0516 16 0.5 8 9 6 3 10 3 Hostaform C
6 P 0517 17 0.5 8.5 9.5 6 3 10 3 Hostaform C
7 P 0518 18 0.5 9 10 8 3 10 4 Hostaform C
8 P 0519 19 0.5 9.5 10.5 8 3 10 4 Hostaform C
9 P 0520 20 0.5 10 11 8 3 10 4 Hostaform C
10 P 0521 21 0.5 10.5 11.5 8 3 10 4 Hostaform C
11 P 0522 22 0.5 11 12 10 3 10 4 Hostaform C
12 P 0523 23 0.5 11.5 12.5 10 3 10 4 Hostaform C
13 P 0524 24 0.5 12 13 10 3 10 4 Hostaform C
14 P 0525 25 0.5 12.5 13.5 10 3 10 4 Hostaform C
15 P 0526 26 0.5 13 14 10 3 10 4 Hostaform C
16 P 0527 27 0.5 13.5 14.5 10 3 10 4 Hostaform C
17 P 0528 28 0.5 14 15 10 3 10 4 Hostaform C
18 P 0530 30 0.5 15 16 12 3 10 4 Hostaform C
19 P 0532 32 0.5 16 17 12 3 10 4 Hostaform C
20 P 0535 35 0.5 17.5 18.5 12 3 10 4 Hostaform C
21 P 0536 36 0.5 18 19 12 3 10 4 Hostaform C
22 P 0538 38 0.5 19 20 12 3 10 4 Hostaform C
23 P 0540 40 0.5 20 21 12 3 10 4 Hostaform C
24 P 0542 42 0.5 21 22 12 3 10 4 Hostaform C
25 P 0545 45 0.5 22.5 23.5 12 3 10 4 Hostaform C
26 P 0548 48 0.5 24 25 15 3 10 6 Hostaform C
27 P 0550 50 0.5 25 26 15 3 10 6 Hostaform C
28 P 0552 52 0.5 26 27 15 3 10 6 Hostaform C
29 P 0554 54 0.5 27 28 15 3 10 6 Hostaform C
30 P 0555 55 0.5 27.5 28.5 15 3 10 6 Hostaform C
31 P 0556 56 0.5 28 29 15 3 10 6 Hostaform C
32 P 0560 60 0.5 30 31 15 3 10 6 Hostaform C
33 P 0564 64 0.5 32 33 15 3 10 6 Hostaform C
34 P 0565 65 0.5 32.5 33.5 15 3 10 6 Hostaform C
35 P 0570 70 0.5 35 36 15 3 10 6 Hostaform C
36 P 0572 72 0.5 36 37 15 3 10 6 Hostaform C
37 P 0575 75 0.5 37.5 38.5 15 3 10 6 Hostaform C
38 P 0580 80 0.5 40 41 15 3 10 6 Hostaform C
39 P 0590 90 0.5 45 46 15 3 10 6 Hostaform C
40 P 0596 96 0.5 48 49 15 3 10 6 Hostaform C
41 P 05100 100 0.5 50 51 15 3 10 6 Hostaform C
42 P 05120 120 0.5 60 61 15 3 10 6 Hostaform C
Order No.
Teeth
Modul (mm)
d (mm)
da (mm)
N (mm)
b (mm)
L (mm)
B (mm)
Material
Contact the supplier
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.