1

Spur Gears, Module 0.5, Helical, Brass, Right-handed, 20° PA

Manufacturer T.E.A. TECHNIK s.r.o. - Czech Republic
Description Spur gears, helical geared Brass, right-handed, pressure angle of 20 degrees, Module 0,5
Reference SN 0518 MS
Product selection
Selector Order No. Teeth Modul (mm) d (mm) da (mm) N (mm) b (mm) L (mm) B (mm) Tol. B Material
1 SN 0518 MS 18 0.5 9.5 10.5 8 10 16 5 H7 BR 58
2 SN 0522 MS 22 0.5 11.7 12.7 10 10 16 6 H7 BR 58
3 SN 0525 MS 25 0.5 13.2 14.2 12 10 16 6 H7 BR 58
4 SN 0530 MS 30 0.5 15.9 16.9 14 10 16 8 H7 BR 58
5 SN 0534 MS 34 0.5 18 19 16 10 16 8 H7 BR 58
Order No.
Teeth
Modul (mm)
d (mm)
da (mm)
N (mm)
b (mm)
L (mm)
B (mm)
Tol. B
Material
Contact the supplier
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.