1
Manufacturer T.E.A. TECHNIK s.r.o. - Czech Republic
Description Spring coupling
Reference FKZS12250303
Product selection
Selector Order no. D (mm) L (mm) L1 (mm) d1 (mm) d2 (mm) M Max. Speed (rpm) Max. Torque (N.cm) Material flange Material spring Weight (g)
1 FKZS12250303 12 25 9 3 3 M3x4 8000 30 Zinc diecasting Spring steel 1.06000 nickel plated 14
2 FKZS12250304 12 25 9 3 4 M3x4 8000 30 Zinc diecasting Spring steel 1.06000 nickel plated 14
3 FKZS12250305 12 25 9 3 5 M3x4 8000 30 Zinc diecasting Spring steel 1.06000 nickel plated 14
4 FKZS12250404 12 25 9 4 4 M3x4 8000 30 Zinc diecasting Spring steel 1.06000 nickel plated 14
5 FKZS12250405 12 25 9 4 5 M3x4 8000 30 Zinc diecasting Spring steel 1.06000 nickel plated 14
6 FKZS12250406 12 25 9 4 6 M3x4 8000 30 Zinc diecasting Spring steel 1.06000 nickel plated 14
7 FKZS12250505 12 25 9 5 5 M3x4 8000 30 Zinc diecasting Spring steel 1.06000 nickel plated 14
8 FKZS12250606 12 25 9 6 6 M3x4 8000 30 Zinc diecasting Spring steel 1.06000 nickel plated 14
9 FKZS16350404 16 35 12.5 4 4 M4x4 3000 100 Zinc diecasting Spring steel 1.06000 nickel plated 28
10 FKZS16350405 16 35 12.5 4 5 M4x4 3000 100 Zinc diecasting Spring steel 1.06000 nickel plated 28
11 FKZS16350406 16 35 12.5 4 6 M4x4 3000 100 Zinc diecasting Spring steel 1.06000 nickel plated 28
12 FKZS16350505 16 35 12.5 5 5 M4x4 3000 100 Zinc diecasting Spring steel 1.06000 nickel plated 28
13 FKZS16350506 16 35 12.5 5 6 M4x4 3000 100 Zinc diecasting Spring steel 1.06000 nickel plated 28
14 FKZS16350606 16 35 12.5 6 6 M4x4 3000 100 Zinc diecasting Spring steel 1.06000 nickel plated 28
15 FKZS16350608 16 35 12.5 6 8 M4x4 3000 100 Zinc diecasting Spring steel 1.06000 nickel plated 28
16 FKZS16350808 16 35 12.5 8 8 M4x4 3000 100 Zinc diecasting Spring steel 1.06000 nickel plated 28
17 FKZS26500606 26 50 17 6 6 M5x6 3000 300 Zinc diecasting Spring steel 1.06000 nickel plated 100
18 FKZS26500608 26 50 17 6 8 M5x6 3000 300 Zinc diecasting Spring steel 1.06000 nickel plated 100
19 FKZS26500610 26 50 17 6 10 M5x6 3000 300 Zinc diecasting Spring steel 1.06000 nickel plated 100
20 FKZS26500808 26 50 17 8 8 M5x6 3000 300 Zinc diecasting Spring steel 1.06000 nickel plated 100
21 FKZS26500810 26 50 17 8 10 M5x6 3000 300 Zinc diecasting Spring steel 1.06000 nickel plated 100
22 FKZS26501010 26 50 17 10 10 M5x6 3000 300 Zinc diecasting Spring steel 1.06000 nickel plated 100
23 FKZS26501012 26 50 17 10 12 M5x6 3000 300 Zinc diecasting Spring steel 1.06000 nickel plated 100
24 FKZS26501212 26 50 17 12 12 M5x6 3000 300 Zinc diecasting Spring steel 1.06000 nickel plated 100
Order no.
D (mm)
L (mm)
L1 (mm)
d1 (mm)
d2 (mm)
M
Max. Speed (rpm)
Max. Torque (N.cm)
Material flange
Material spring
Weight (g)
Contact the supplier
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.