1

Spline Hub, SS (1.4305), Standard: DIN ISO 14-A (DIN 5463)

Manufacturer T.E.A. TECHNIK s.r.o. - Czech Republic
Description Spline hub to DIN ISO 14_A [DIN 5463} made of Stainless Steel 1.4305
Reference KM11SS
Product selection
Selector Order no. Number of Wedge d (mm) d1 (mm) b (mm) D (mm) L (mm) Weight (kg) Material
1 KM11SS 6 14 11 3 20 40 0.06 1.4305
2 KM13SS 6 16 13 3.5 28 45 0.16 1.4305
3 KM16SS 6 20 16 4 32 45 0.2 1.4305
4 KM18SS 6 22 18 5 40 50 0.27 1.4305
5 KM21SS 6 25 21 5 40 55 0.36 1.4305
6 KM23SS 6 28 23 6 50 55 0.47 1.4305
7 KM26SS 6 32 26 6 52 60 0.7 1.4305
8 KM28SS 6 34 28 7 60 60 0.76 1.4305
9 KM32SS 8 38 32 6 60 60 0.88 1.4305
10 KM36SS 8 42 36 7 70 65 1.08 1.4305
11 KM42SS 8 48 42 8 65 70 0.94 1.4305
12 KM42LSS 8 48 42 8 80 70 1.88 1.4305
Order no.
Number of Wedge
d (mm)
d1 (mm)
b (mm)
D (mm)
L (mm)
Weight (kg)
Material
Contact the supplier
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.