3

Universal Joint (Single), Stainless Steel, Friction bearings, Heavy Duty, Series X, DIN808-G

Manufacturer T.E.A. TECHNIK s.r.o. - Czech Republic
Description Single universal joint with slide bearings, reinforced construction, stainless steel, series X, DIN 808-G
Reference 01X
Product selection
Selector Order no. d (mm) D (mm) L2 (mm) L1 (mm) C (mm) L4 (mm) a (mm) b (mm) Q (mm) SW (mm) Weight (kg)
1 01X 6 16 34 17 8 22 2 7 6 6 0.05
2 02X 8 16 40 20 11 22 2 9 8 8 0.05
3 03X 10 22 48 24 12 26 3 11.4 10 10 0.1
4 04X 12 25 56 28 13 30 4 13.8 12 12 0.16
5 1X 16 32 68 34 16 36 5 18.3 16 16 0.3
6 3X 20 42 82 41 18 46 6 22.8 20 20 0.6
7 5X 25 50 108 54 26 55 8 28.3 25 25 1.2
8 6X 30 58 122 61 29 68 8 33.3 30 30 1.85
Order no.
d (mm)
D (mm)
L2 (mm)
L1 (mm)
C (mm)
L4 (mm)
a (mm)
b (mm)
Q (mm)
SW (mm)
Weight (kg)
Contact the supplier
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.