2

Universal Joint (Single) Plain bearings, Link construction, Series S, DIN 808

Manufacturer T.E.A. TECHNIK s.r.o. - Czech Republic
Description Single universal joint with slide bearings, flap construction, series S, DIN 808
Reference 01S
Product selection
Selector Order no. d (mm) D (mm) L2 (mm) L1 (mm) C (mm) a (mm) b (mm) Weight (kg)
1 01S 6 16 34 17 9 - - 0.05
2 02S 8 18 40 20 11 - - 0.06
3 03S 10 22 48 24 14 3 11,4 0.11
4 04S 12 26 56 28 16 4 13,8 0.17
5 05S 14 29 60 30 17 5 16,3 0.22
6 1S 16 32 68 34 20 5 18,3 0.32
7 2S 18 37 74 37 21 6 20,8 0.47
8 3S 20 42 82 41 23 6 22,8 0.67
9 4S 22 47 95 47.5 25 6 24,8 1
10 5S 25 52 108 54 29 8 28,3 1.35
11 6S 30 58 122 61 34 8 33,3 1.85
Order no.
d (mm)
D (mm)
L2 (mm)
L1 (mm)
C (mm)
a (mm)
b (mm)
Weight (kg)
Contact the supplier
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.