1

Shaft blocks, Aluminum, groved version, Series FGWA

Manufacturer T.E.A. TECHNIK s.r.o. - Czech Republic
Description Shaft blocks, Aluminum, groved version, Series FGWA
Reference FGWA 08
Product selection
Selector Order no. Ø d (mm) H (mm) h ± 0.02 (mm) A (mm) A1 (mm) B (mm) E ± 0.15 (mm) Ø d1 (mm) V (mm)
1 FGWA 08 8 27 15 32 16 10 25 4.5 5
2 FGWA 12 12 35 20 42 20 12 32 5.5 5.5
3 FGWA 16 16 42 25 50 26 16 40 5.5 6.5
4 FGWA 20 20 50 30 60 32 20 45 5.5 8
5 FGWA 25 25 58 35 74 38 25 60 6.6 9
6 FGWA 30 30 68 40 84 45 28 68 9 10
7 FGWA 40 40 86 50 108 56 32 86 11 12
8 FGWA 50 50 100 60 130 80 40 108 11 14
9 FGWA 60 60 124 75 160 100 48 132 13.5 15
Order no.
Ø d (mm)
H (mm)
h ± 0.02 (mm)
A (mm)
A1 (mm)
B (mm)
E ± 0.15 (mm)
Ø d1 (mm)
V (mm)
Contact the supplier
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.