4

RSW single flange nut

Manufacturer T.E.A. TECHNIK s.r.o. - Czech Republic
Description RSW single flange nut
Reference KM0825-RSW-N-P0
Note KS0.8x2.5-47-P0
Product selection
Selector Order no. Thread dimensions d (mm) l (mm) Da (mm) D (mm) A B (mm) L (mm) Ca (Kgf) Coa (Kgf) (Circuit x Row)
1 KM0825-RSW 0.8x2.5 8 2.5 1.2 17.5 M15X1P 7.5 23.5 151 232 2.5x1
2 KM1003-RSW 1003 10 3 1.8 21 M18X1P 9 29 235 357 2.5x1
3 KM1204-RSW 1204 12 4 2.381 25.5 M20X1P 10 34 425 738 3.5x1
4 KM1205-RSW 1205 12 5 2 25.5 M20X1P 10 39 662 1036 3.5x1
5 KM1605-RSW 1605 16 5 3.175 32.5 M26X1.5P 12 42 716 1230 2.5x1
Order no.
Thread dimensions
d (mm)
l (mm)
Da (mm)
D (mm)
A
B (mm)
L (mm)
Ca (Kgf)
Coa (Kgf)
(Circuit x Row)
Selector Left Bearing Unit Spindle d (mm) A (mm) E (mm) B (mm) F (mm) G (mm) M S (mm)
1 keine
Left Bearing Unit
Spindle d (mm)
A (mm)
E (mm)
B (mm)
F (mm)
G (mm)
M
S (mm)
Selector Right Bearing Unit Spindle d (mm) A (mm) E (mm) B (mm) F (mm) G (mm) M S (mm)
1 keine
Right Bearing Unit
Spindle d (mm)
A (mm)
E (mm)
B (mm)
F (mm)
G (mm)
M
S (mm)
Contact the supplier
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.
Users Who Downloaded This Product Also Downloaded
Page