1

Precision shafts WRB, corrosion-resistant, hardened and polished, X46Cr13 [1.4034], Hardness: 55 ± 2 HRC

Manufacturer T.E.A. TECHNIK s.r.o. - Czech Republic
Description Precision shafts WRB, corrosion-resistant, hardened and polished, X46Cr13 [1.4034], Hardness: 55 ± 2 HRC
Reference WRB5
Product selection
Selector Order no. d (mm) Weight (kg/m) L (mm) Rht (max) DIN 6773 (mm) ISO h6 (μm) t1 (μm) t2 (μm) t3 (μm)
1 WRB5 5 0.15 2100 0,5-0,8 0- 8 4 5 300
2 WRB6 6 0.22 3100 0,5-0,8 0- 8 4 6 300
3 WRB8 8 0.4 6000 0,6-0,9 0- 9 4 6 200
4 WRB10 10 0.62 6000 0,7-1,0 0- 9 4 6 200
5 WRB12 12 0.89 6000 0,8-1,2 0-11 5 8 200
6 WRB14 14 1.21 6000 0,9-1,3 0-11 5 8 100
7 WRB15 15 1.39 6000 0,9-1,3 0-11 5 8 100
8 WRB16 16 1.58 6000 1,1-1.5 0-11 5 8 100
9 WRB20 20 2.47 6000 1,2-1,5 0-13 6 9 100
10 WRB25 25 3.85 6000 1,5-1,7 0-13 6 9 100
11 WRB30 30 5.55 6000 1,5-1,9 0-13 6 9 100
12 WRB40 40 9.87 6000 2,5-3,0 0-16 7 11 100
13 WRB50 50 15.41 6000 2,7-3,2 0-16 7 11 100
14 WRB60 60 22.2 6000 2,9-3,3 0-19 8 13 100
Order no.
d (mm)
Weight (kg/m)
L (mm)
Rht (max) DIN 6773 (mm)
ISO h6 (μm)
t1 (μm)
t2 (μm)
t3 (μm)
Contact the supplier
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.