1

Precision shafts W, hardened and polished, Cf53 heat treated steel, hardness: 55 - 62 ±2 HRC

Manufacturer T.E.A. TECHNIK s.r.o. - Czech Republic
Description Precision shafts W, hardened and polished, Cf53 or similar heat treated steel, hardness: 55 - 62 ±2 HRC
Reference W03
Product selection
Selector Order no. d (mm) Weight (kg/m) L (mm) Rht (max) DIN 6773 (mm) ISO h6 (μm) t1 (μm) t2 (μm) t3 (μm)
1 W03 3 0.06 1100 0,4-0,6 0- 6 3 4 300
2 W5 5 0.15 2100 0,5-0,8 0- 8 4 6 300
3 W6 6 0.22 3200 0,5-0,8 0- 8 4 6 300
4 W8 8 0.39 6000 0,6-0,9 0- 9 4 6 300
5 W10 10 0.61 6000 0,7-1,0 0- 9 4 6 300
6 W12 12 0.89 6000 0,8-1,2 0-11 5 8 200
7 W14 14 1.21 6000 0,9-1,3 0-11 5 8 200
8 W15 15 1.37 6000 1,0-1,4 0-11 5 8 200
9 W16 16 1.57 6000 1,1-1.5 0-11 5 8 200
10 W18 18 1.98 6000 1,1-1,5 0-11 5 8 200
11 W20 20 2.45 6000 1,2-1.5 0-13 6 9 100
12 W24 24 3.55 6000 1.2-1,6 0-13 6 9 100
13 W25 25 3.83 6000 1.5-1,7 0-13 6 9 100
14 W30 30 5.51 6000 1,5-1,9 0-13 6 9 100
15 W32 32 6.3 6000 1,5-1,9 0-16 7 11 100
16 W35 35 7.55 6000 1,8-1,9 0-16 7 11 100
17 W40 40 9.8 6000 1,6-2,0 0-16 7 11 100
18 W50 50 15.3 6000 2,2-2,6 0-16 7 11 100
19 W60 60 22.1 6000 2,2-2,6 0-19 8 13 100
20 W70 70 30.2 6000 2,2-2,6 0-19 8 13 100
21 W80 80 39.2 6000 2,2-2,6 0-19 8 13 100
22 W90 90 49.9 6000 2,2-3,2 0-22 10 16 100
23 W100 100 61.7 6000 2,2-3,2 0-22 10 16 100
Order no.
d (mm)
Weight (kg/m)
L (mm)
Rht (max) DIN 6773 (mm)
ISO h6 (μm)
t1 (μm)
t2 (μm)
t3 (μm)
Contact the supplier
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.