1
Manufacturer T.E.A. TECHNIK s.r.o. - Czech Republic
Description model GO
Part number GO 300
Product selection
Selector order number L (mm) L1 (mm) Dh7 (mm) D2 (mm) D3 (mm) z g (mm) p (mm) M (mm) speed inner ring oil lubricated (rpm) speed inner ring grease lubricated (rpm) speed outer ring (rpm) TN (N.m) weight (kg)
1 GO 300 63.5 60.3 76.2 30 66.7 4 M6 13 M4 3000 3600 900 320 1.5
2 GO 400 70.1 68.2 88.9 30 73 4 M8 16 M4 2800 3600 850 560 2.7
3 GO 500 89.15 85.7 107.95 45 92.1 4 M8 19 M4 2600 3000 800 1590 4.7
4 GO 600 95.5 92 136.52 60 120.6 6 M8 19 M4 2200 2400 750 3040 8
5 GO 700 127 123.8 181 100 158.8 8 M10 19 M4 1600 2000 500 5800 19.8
order number
L (mm)
L1 (mm)
Dh7 (mm)
D2 (mm)
D3 (mm)
z
g (mm)
p (mm)
M (mm)
speed inner ring oil lubricated (rpm)
speed inner ring grease lubricated (rpm)
speed outer ring (rpm)
TN (N.m)
weight (kg)
standard
Contact the supplier
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.