1

Mini Actuator MHG100/12R, MHG100/50R, max. Lifting Force 1200 N

Manufacturer T.E.A. TECHNIK s.r.o. - Czech Republic
Description Mini Actuator MHG100/12R, MHG100/50R, axial moved Piston Rod, max. Lifting Force 1200 N
Reference MHG 100 / 12R100
Product selection
Selector Order no. Reduction Stroke Lenght (mm) Lifting Speed Max pull or push force (N) Weight (kg)
1 MHG 100 / 12R100 12:1 100 0-20 mm/s 400 0.7
2 MHG 100 / 12R200 12:1 200 0-20 mm/s 400 0.8
3 MHG 100 / 12R300 12:1 300 0-20 mm/s 400 1
4 MHG 100 / 50R100 50:1 100 0-5 mm/s 1200 0.7
5 MHG 100 / 50R200 50:1 200 0-5 mm/s 1200 0.8
6 MHG 100 / 50R300 50:1 300 0-5 mm/s 1200 1
Order no.
Reduction
Stroke Lenght (mm)
Lifting Speed
Max pull or push force (N)
Weight (kg)
Contact the supplier
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.