1

LinTrek Guide Rails

Manufacturer T.E.A. TECHNIK s.r.o. - Czech Republic
Description LinTrek Guide Rails
Reference FS-1 500
Product selection
Selector Order No. Material E (mm) F (mm) G (mm) J (mm) MDT (mm) Weight (kg/m)
1 FS-1 AISI1045 11.09 4.74 0.78 1.57 3.17 0.27
2 FS-2 AISI1045 15.87 6.35 0.78 2.36 4.75 0.51
3 FS-3 AISI1045 22.22 8.71 1.57 2.76 6.35 1.03
4 FS-4 AISI1045 26.97 11.09 2.36 3.17 7.92 1.64
5 FS-1SS AISI420 11.09 4.74 0.78 1.57 3.17 0.27
6 FS-2SS AISI420 15.87 6.35 0.78 2.36 4.75 0.51
7 FS-3SS AISI420 22.22 8.71 1.57 2.76 6.35 1.03
8 FS-4SS AISI420 26.97 11.09 2.36 3.17 7.92 1.64
Order No.
Material
E (mm)
F (mm)
G (mm)
J (mm)
MDT (mm)
Weight (kg/m)
Contact the supplier
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.
Users Who Downloaded This Product Also Downloaded
Page