1

Internal spur gears, Module 2, C45 steel (non-hardened), 20° PA

Manufacturer T.E.A. TECHNIK s.r.o. - Czech Republic
Description Internal spur gears, straight geared, Material quenched and tempered steel C45, non-hardened, pressure angle 20 degrees, module 2,0
Reference IV 2030 ST
Product selection
Selector Order No. Module (mm) No. of teeth d (mm) di (mm) Dh8 (mm) b (mm) Material
1 IV 2030 ST 2 30 60 56 95 16 C 45
2 IV 2036 ST 2 36 72 68 107 16 C 45
3 IV 2040 ST 2 40 80 76 115 16 C 45
4 IV 2045 ST 2 45 90 86 125 16 C 45
5 IV 2048 ST 2 48 96 92 131 16 C 45
6 IV 2050 ST 2 50 100 96 135 16 C 45
7 IV 2055 ST 2 55 110 106 145 16 C 45
8 IV 2060 ST 2 60 120 116 155 16 C 45
9 IV 2065 ST 2 65 130 126 165 16 C 45
10 IV 2070 ST 2 70 140 136 175 16 C 45
11 IV 2072 ST 2 72 144 140 185 16 C 45
12 IV 2080 ST 2 80 160 156 195 16 C 45
13 IV 2090 ST 2 90 180 176 220 16 C 45
14 IV 20100 ST 2 100 200 196 240 16 C 45
Order No.
Module (mm)
No. of teeth
d (mm)
di (mm)
Dh8 (mm)
b (mm)
Material
Contact the supplier
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.