1

Internal spur gears, Module 1, Brass, 20° PA

Manufacturer T.E.A. TECHNIK s.r.o. - Czech Republic
Description Internal spur gears, straight geared, Material brass, pressure angle 20 degrees, module 1,0
Reference IV 1030 MS
Product selection
Selector Order No. Module (mm) No. of teeth d (mm) di (mm) Dh8 (mm) b (mm) Material
1 IV 1030 MS 1 30 30 28 55 8 MS 58
2 IV 1036 MS 1 36 36 34 60 8 MS 58
3 IV 1040 MS 1 40 40 38 65 8 MS 58
4 IV 1045 MS 1 45 45 43 70 8 MS 58
5 IV 1048 MS 1 48 48 46 75 8 MS 58
6 IV 1050 MS 1 50 50 48 75 8 MS 58
7 IV 1055 MS 1 55 55 53 80 8 MS 58
8 IV 1060 MS 1 60 60 58 85 8 MS 58
9 IV 1065 MS 1 65 65 63 90 8 MS 58
10 IV 1070 MS 1 70 70 68 95 8 MS 58
11 IV 1080 MS 1 80 80 78 105 8 MS 58
12 IV 1090 MS 1 90 90 88 115 8 MS 58
13 IV 10100 MS 1 100 100 98 125 8 MS 58
Order No.
Module (mm)
No. of teeth
d (mm)
di (mm)
Dh8 (mm)
b (mm)
Material
Contact the supplier
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.