1

Guide rollers with Concentric bolt

Manufacturer T.E.A. TECHNIK s.r.o. - Czech Republic
Description Guide rollers with Concentric Journals
Reference HPV26
Product selection
Selector Order No. A (mm) B (mm) F (mm) G (mm) K (mm) L (mm) M (mm) N R (mm) S (mm) X (mm) Housing Hole (mm) Weight (kg)
1 HPV26 40 20 26 10 10 23 13 M10x1,0 13.1 0.8 4 10.02 0.23
2 HPV32 50 22 32 11 12 25 14 M12x1,5 15.9 0.8 4 12.02 0.26
3 HPV40 60 33 40 17 14 40 26 M14x2,0 18 1.6 8 14.02 0.44
4 HPV62 90 44.5 62 23 24 57.9 34.9 M24x3,0 32 1.6 8 24.02 1.48
5 HPV62-1 90 44.5 62 23 24 49.5 25 M24x1,5 32 1.6 8 24.02 1.45
6 HPV76 120 50.5 76 26 30 70 40 M30x3,5 44.5 1.6 12 30.02 2.69
7 HPV100 140 50.5 100 26 30 80 50 M30x3,5 44.5 1.6 12 30.02 4.11
8 HPV100-1 140 50.5 100 26 30 69.5 40 M30x3,5 44.5 1.6 12 30.02 4.05
9 HPV125 165 76 125 37.8 48 105 60 M48x5,0 82.5 1.6 12 48.02 9.92
Order No.
A (mm)
B (mm)
F (mm)
G (mm)
K (mm)
L (mm)
M (mm)
N
R (mm)
S (mm)
X (mm)
Housing Hole (mm)
Weight (kg)
Contact the supplier
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.