1

Guide Roller, Centric bolt, Drawing dimensioned w/ round shaft

Manufacturer T.E.A. TECHNIK s.r.o. - Czech Republic
Description Guide Roller, centric
Reference C106
Product selection
Selector Order no. Rail stainless D (mm) d d1 (mm) L1 (mm) L2 (mm) L3 (mm) L (mm) B1 (mm) B2 (mm) B3 (mm) B4 (mm) Es (mm) I (mm) S (mm) S1 (mm) Axial load (N) Radial Load (N) Weight (g)
1 C106 S10/D10 22 M6 10 11 14.5 9.5 24 6.5 8 2.5 7 2.5 14.5 2.5 1 300 300 30
2 C106SS S10/D10 x 22 M6 10 11 14.5 9.5 24 6.5 8 2.5 7 2.5 14.5 2.5 1 300 300 30
3 C208 S10/D10 30 M8 10 14 18 14 32 9 9 4.5 9.5 3 18 2 2 400 1000 65
4 C208R S10/D10 30 M10 10 14 18 19 37 9 9 4 15 5 18 2 2 600 1300 75
5 C210 S10/D10 39 M10 10 18 22.5 19 41.5 11 11.5 4 15 5 22 2.5 2 600 1300 150
6 C210SS S10/D10 x 39 M10 10 18 22.5 19 41.5 11 11.5 4 15 5 22 2.5 2 600 1300 150
7 C312 S20/D20 G20 40 M12 20 18 24 19 43 11 13 4 15 5 28 4 2 800 1600 165
8 C316 S20/D20 G20 40 M16 20 18 30 24 54 11 19 10 14 8 28 10 2 1600 3500 210
9 C416 S20/D20 G20 57 M16 20 22 33.5 24 57.5 14.5 19 10 14 8 35 8 3.5 1600 3500 415
10 C416SS S20/D20 G20 x 57 M16 20 22 33.5 24 57.5 14.5 19 10 14 8 35 8 3.5 1600 3500 415
11 C416R S20/D20 G20 58 M16 20 25 31.5 24 55.5 12.5 19 10 14 8 35 6.5 0 4300 4300 430
12 C420 S20/D20 G20 57 M20 20 22 33.5 24 57.5 14.5 19 10 14 8 35 8 3.5 5000 7850 490
Order no.
Rail
stainless
D (mm)
d
d1 (mm)
L1 (mm)
L2 (mm)
L3 (mm)
L (mm)
B1 (mm)
B2 (mm)
B3 (mm)
B4 (mm)
Es (mm)
I (mm)
S (mm)
S1 (mm)
Axial load (N)
Radial Load (N)
Weight (g)
Contact the supplier
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.