1

Giude Rollers without bolt

Description Giude Rollers without Journals
Reference HPVA62
Product selection
Selector Order No. A (mm) B (mm) E (mm) F (mm) G (mm) P (mm) R (mm) S (mm) Weight (kg)
1 HPVA62 90 40 38 62 20 20 32 1 1.02
2 HPVA76 110 46 44 76 23 25 44.5 1 1.77
3 HPVA100 140 56 54 100 28 30 57.2 1 3.73
4 HPVA125 165 71 68 125 35.5 45 82.6 1.5 6.79
5 HPVA150 190 73 70 150 36.5 55 88.9 1.5 9.74
6 HPVA200 240 79 76 200 39.5 70 108 1.5 18.37
7 HPVA250 290 79 76 250 39.5 70 108 1.5 29.38
Order No.
A (mm)
B (mm)
E (mm)
F (mm)
G (mm)
P (mm)
R (mm)
S (mm)
Weight (kg)
Contact the supplier
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.