1

Rack, Modules 0.5 to 6, Plastic (injection moulded), 20° PA

Manufacturer T.E.A. TECHNIK s.r.o. - Czech Republic
Description Gear Rack, straight geared, injection molded plastic, angle of pressure 20°, Module 0,5 - 6,0
Reference P 10250
Product selection
Selector Order no. Module (mm) L (mm) B (mm) T (mm) H (mm) Material
1 P 10250 1 250 9 8 9 Hostaform C
2 P 15250 1.5 250 12 10.5 12 Hostaform C
3 P 20250 2 250 15.4 9 11 Hostaform C
4 P 30250 3 250 19.4 12 15 Hostaform C
Order no.
Module (mm)
L (mm)
B (mm)
T (mm)
H (mm)
Material
Contact the supplier
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.