1

Rack, Modules 0.5 to 6, Brass, 20° PA

Manufacturer T.E.A. TECHNIK s.r.o. - Czech Republic
Description Gear Rack, straight geared, Brass, angle of pressure 20°, Module 0,5 - 6,0
Reference 07250 MS
Product selection
Selector Order no. Module (mm) L (mm) B (mm) T (mm) H (mm) Material
1 07250 MS 0.7 250 4 4.3 5 MS
2 10200 MS 1 200 6 5 6 MS
3 10500 MS 1 500 10 19 20 MS
4 125250 MS 1.25 250 10 8.75 10 MS
5 125500 MS 1.25 500 10 8.75 10 MS
6 05200 MS 0.5 200 4 3.5 4 MS
Order no.
Module (mm)
L (mm)
B (mm)
T (mm)
H (mm)
Material
Contact the supplier
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.