1

Flange Rollers with Concentric bolt

Manufacturer T.E.A. TECHNIK s.r.o. - Czech Republic
Description Flange Rollers with Concentric Journals
Reference HPJ26
Product selection
Selector Order No. A (mm) B (mm) C (mm) D (mm) K (mm) L (mm) M (mm) N R (mm) S (mm) X (mm) Housing Hole (mm) Weight (kg)
1 HPJ26 26 20 35 5 10 23 13 M10x1,0 13.1 0.8 4 10.02 0.11
2 HPJ30 30 20 40 5 12 25 14 M12x1,5 15.9 0.8 4 12.02 0.14
3 HPJ32 32 22 42 5 12 25 14 M12x1,5 15.9 0.8 4 12.02 0.17
4 HPJ35 35 22 46 5 16 32.5 18 M16x1,5 19.1 0.8 8 16.02 0.2
5 HPJ40 40 30 54 8.8 14 40 26 M14x2,0 18 1.6 8 14.02 0.33
6 HPJ40-1 40 27.6 54 7.8 18 36.5 19 M18x1,5 22 1.6 8 18.02 0.24
7 HPJ47 47 27.6 61 7.8 20 40.5 21 M20x1,5 25.5 1.6 8 20.02 0.47
8 HPJ50 50 40 68 14 16 50 35 M16x2,0 23 1.6 8 16.02 0.7
9 HPJ52 52 33.6 66 10.8 20 40.5 21 M20x1,5 25.5 1.6 8 20.02 0.83
10 HPJ62 62 44 78 14 24 58 35 M24x3,0 32 1.6 8 24.02 1.21
11 HPJ62-2 62 44 78 14 24 49.5 25 M24x1,5 32 1.6 8 24.02 1.21
12 HPJ72 72 44 90 14 24 49.5 25 M24x1,5 32 1.6 8 24.02 1.28
13 HPJ76 76 52 98 14 30 69.5 40 M30x3,5 44.5 1.6 12 30.02 2.17
14 HPJ80 80 52 102 14 30 69.5 40 M30x3,5 44.5 1.6 12 30.02 2.41
15 HPJ85 85 52 107 14 30 69.5 40 M30x3,5 44.5 1.6 12 30.02 2.75
16 HPJ90 90 52 112 14 30 69.5 40 M30x3,5 44.5 1.6 12 30.02 2.98
17 HPJ100 100 52 125 14 30 80 50 M30x3,5 44.5 1.6 12 30.02 3.7
18 HPJ100-1 100 52 125 14 30 69.5 40 M30x3,5 44.5 1.6 12 30.02 3.52
19 HPJ125 125 76 148 18 48 105 60 M48x5,0 82.5 1.6 12 48.02 8.86
20 HPJ150 150 76 173 18.3 64 140 82 M64x6,0 82.5 1.6 12 64.02 13.07
21 HPJ200 200 76 223 18.3 64 140 82 M64x6,0 82.5 1.6 12 64.02 20.37
Order No.
A (mm)
B (mm)
C (mm)
D (mm)
K (mm)
L (mm)
M (mm)
N
R (mm)
S (mm)
X (mm)
Housing Hole (mm)
Weight (kg)
Contact the supplier
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.