3

Universal Joint (Double), Needle bearings, Heavy duty, Series H, DIN 808-W, Maintenance free

Manufacturer T.E.A. TECHNIK s.r.o. - Czech Republic
Description Double universal joint with needle bearings, reinforced construction, maintenance free, series H, DIN 808-W
Reference 03HD
Product selection
Selector Order no. d (mm) D (mm) L1 (mm) C (mm) L4 (mm) L3 (mm) a (mm) b (mm) Q (mm) SW (mm) Weight (kg)
1 03HD 10 22 24 12 26 74 3 11.4 10 10 0.15
2 04HD 12 25 28 13 30 86 4 13.8 12 12 0.25
3 05HD 14 28 30 14 36 96 5 16.3 14 14 0.4
4 1HD 16 32 34 16 36 104 5 18.3 16 16 0.45
5 2HD 18 36 37 17 40 114 6 20.8 18 18 0.7
6 3HD 20 42 41 18 46 128 6 22.8 20 20 1
7 4HD 22 45 47.5 22 50 145 6 24.8 22 22 1.55
8 5HD 25 50 54 26 55 163 8 28.3 25 25 2
9 6HD 30 58 61 29 68 190 8 33.3 30 30 2.9
10 6HD1 32 58 65 33 68 198 10 35.3 30 30 3
11 7HD 35 70 70 35 72 212 10 38.3 - - 4.75
12 8HD 40 80 80 39 85 245 12 43.3 - - 7.2
13 9HD 50 95 95 46 100 290 14 53.8 - - 12
Order no.
d (mm)
D (mm)
L1 (mm)
C (mm)
L4 (mm)
L3 (mm)
a (mm)
b (mm)
Q (mm)
SW (mm)
Weight (kg)
Contact the supplier
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.