2
Manufacturer T.E.A. TECHNIK s.r.o. - Czech Republic
Description bevel gearbox type MC
Part number BG12 MCR 1:1 10 O 63
Product selection
Selector order number reduction motor size B5 D1 (mm) D7 (mm) D8 (mm) D9 (mm) D10 (mm) L1 (mm) L7 (mm) L9 (mm) M (mm)
1 BG12 1, 2, 3 63 11 95 115 140 Ø 9 26 4 10 90
2 BG12 1, 2, 3 71-B14 14 70 85 105 Ø 9 35 4 10 90
3 BG19 1, 2, 3 63 11 95 115 140 M8 23 4 12 90
4 BG19 4, 5 71 14 110 130 160 M8 30 4 12 90
5 BG24 1, 2, 3 71 14 110 130 160 M8 30 4 12 120
6 BG24 1, 2, 3 80 19 130 165 200 M10 40 5 12 120
7 BG24 1, 2, 3 90 24 130 165 200 M10 50 5 12 120
8 BG24 4, 5 71 14 110 130 160 M8 30 4 12 120
9 BG24 4, 5 80 19 130 165 200 M10 40 5 12 120
10 BG32 1, 2, 3 80 19 130 165 200 M10 40 5 15 140
11 BG32 1, 2, 3 90 24 130 165 200 M10 50 5 15 140
12 BG32 1, 2, 3 112 28 180 215 250 M12 60 5 15 140
13 BG32 4, 5 80 19 130 165 200 M10 40 5 15 140
14 BG32 4, 5 90 24 130 165 200 M10 50 5 15 140
15 BG38 1, 2, 3 90 24 130 165 200 M10 50 5 15 155
16 BG38 1, 2, 3 112 28 180 215 250 M12 60 5 15 155
17 BG38 1, 2, 3 132 38 230 265 300 M12 80 5 15 155
18 BG38 4, 5 90 24 130 165 200 M10 50 5 15 155
19 BG38 4, 5 112 28 180 215 250 M12 60 5 15 155
20 BG42 1, 2 112 28 180 215 250 M12 60 5 20 200
21 BG42 1, 2 132 38 230 265 300 M12 80 5 20 200
22 BG42 1, 2 160 42 250 300 350 M16 110 6 20 200
23 BG42 3 112 28 180 215 250 M12 60 5 20 200
24 BG42 3 132 38 230 265 300 M12 80 5 20 200
25 BG42 4, 5 112 28 180 215 250 M12 60 5 20 200
26 BG55 1, 2, 3 112 28 180 215 250 M12 60 5 20 220
27 BG55 1, 2, 3 132 38 230 265 300 M12 80 5 20 220
28 BG55 1, 2, 3 160 42 250 300 350 M16 110 6 20 220
29 BG55 4, 5 112 28 180 215 250 M12 60 5 20 220
30 BG55 4, 5 132 38 230 265 300 M12 80 5 20 220
order number
reduction
motor size B5
D1 (mm)
D7 (mm)
D8 (mm)
D9 (mm)
D10 (mm)
L1 (mm)
L7 (mm)
L9 (mm)
M (mm)
Contact the supplier
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.