1
Manufacturer T.E.A. TECHNIK s.r.o. - Czech Republic
Description bevel gearbox form C
Part number BG12 CR 1:1 10 O
Product selection
Selector order number reduction A (mm) D1 (mm) D2 (mm) D3 (mm) D4 (mm) D5 (mm) E (mm) F (mm) G (mm) H (mm) L1 (mm) L2 (mm) M1 (mm) M2 (mm) N (mm) O (mm) P R S1 S2 C1 C2 T
1 BG12 1, 2, 3 144 12 12 44 - 54 42 2 74 32.5 26 26 100 100 65 45 M6 M6 M4 x 8 M4 x 8 20 x 4 x 4 20 x 4 x 4 -
2 BG19 1, 2, 3 203 19 19 60 86 72 59 4 100 45 40 40 140 140 90 70 M6 M6 M6 x 12 M6 x 12 35 x 6 x 6 35 x 6 x 6 14
3 BG19 4, 5 203 14 19 60 86 72 59 4 100 45 30 40 130 140 90 70 M6 M6 M5 x 10 M6 x 12 25 x 5 x 5 35 x 6 x 6 14
4 BG24 1, 2, 3 243 24 24 70 105 88 73 5 115 55 50 50 165 165 110 88 M8 M8 M8 x 16 M8 x 16 40 x 8 x 7 40 x 8 x 7 18
5 BG24 4, 5 243 19 24 70 105 88 73 5 115 55 40 50 155 165 110 88 M8 M8 M6 x 12 M8 x 16 35 x 6 x 6 40 x 8 x 7 18
6 BG32 1, 2, 3 298 32 32 95 135 115 88 5 145 70 60 60 205 205 140 110 M10 M10 M10 x 20 M10 x 20 50 x 10 x 8 50 x 10 x 8 18
7 BG32 4, 5 298 24 32 95 135 115 88 5 145 70 50 60 195 205 140 110 M10 M10 M8 x 16 M10 x 20 40 x 8 x 7 50 x 10 x 8 18
8 BG38 1, 2, 3 348 38 38 120 165 145 103 5 170 85 70 70 240 240 170 136 M12 M12 M12 x 24 M12 x 24 60 x 10 x 8 60 x 10 x 8 18
9 BG38 4, 5 348 28 38 120 165 145 103 5 170 85 60 70 230 240 170 136 M12 M12 M10 x 20 M12 x 24 50 x 8 x 7 60 x 10 x 8 18
10 BG42 1, 2, 3 398 42 42 135 190 165 118 5 195 100 80 80 275 275 200 155 M12 M12 M12 x 24 M12 x 24 70 x 12 x 8 70 x 12 x 8 18
11 BG42 4, 5 398 32 42 135 190 165 118 5 195 100 60 80 255 275 200 155 M12 M12 M10 x 20 M12 x 24 50 x 10 x 8 70 x 12 x 8 18
12 BG55 1, 2, 3 503 55 55 170 230 205 143 5 245 120 110 110 355 355 240 190 M14 M14 M14 x 28 M14 x 28 100 x 16 x 10 100 x 16 x 10 23
13 BG55 4, 5 503 42 55 170 230 205 143 5 245 120 80 110 325 355 240 190 M14 M14 M12 x 24 M14 x 28 70 x 12 x 8 100 x 16 x 10 23
14 BG75 1, 2, 3 723 75 75 - 300 - 195 - 350 165 150 150 500 500 330 248 M16 M16 M16 x 32 M16 x 32 140 x 22 x 14 140 x 22 x 14 30
15 BG75 4, 5 723 55 75 - 300 - 195 - 350 165 110 150 460 500 330 248 M16 M16 M14 x 28 M16 x 32 100 x 16 x 10 140 x 22 x 14 30
order number
reduction
A (mm)
D1 (mm)
D2 (mm)
D3 (mm)
D4 (mm)
D5 (mm)
E (mm)
F (mm)
G (mm)
H (mm)
L1 (mm)
L2 (mm)
M1 (mm)
M2 (mm)
N (mm)
O (mm)
P
R
S1
S2
C1
C2
T
Contact the supplier
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.