1

Bellow coupling with stainless steel bellow, type BKXS

Manufacturer T.E.A. TECHNIK s.r.o. - Czech Republic
Description Bellow coupling with stainless steel bellow, type BKXS
Reference BKXS15200303
Product selection
Selector Order no. D (mm) L d1 (mm) d2 (mm) M Max. Speed (rpm) Max. Torque (N.m) Weight (kg) Flange material Bellow material
1 BKXS15200303 15 20 3 3 M3 x 4 10000 40 6 Aluminum, anodized Stainless steel
2 BKXS15200305 15 20 3 5 M3 x 4 10000 40 6 Aluminum, anodized Stainless steel
3 BKXS15200306 15 20 3 6 M3 x 4 10000 40 6 Aluminum, anodized Stainless steel
4 BKXS15200404 15 20 4 4 M3 x 4 10000 40 6 Aluminum, anodized Stainless steel
5 BKXS15200405 15 20 4 5 M3 x 4 10000 40 6 Aluminum, anodized Stainless steel
6 BKXS15200406 15 20 4 6 M3 x 4 10000 40 6 Aluminum, anodized Stainless steel
7 BKXS15200505 15 20 5 5 M3 x 4 10000 40 6 Aluminum, anodized Stainless steel
8 BKXS15200606 15 20 6 6 M3 x 4 10000 40 6 Aluminum, anodized Stainless steel
9 BKXS15250303 15 25 3 3 M3 x 4 10000 40 7 Aluminum, anodized Stainless steel
10 BKXS15250305 15 25 3 5 M3 x 4 10000 40 7 Aluminum, anodized Stainless steel
11 BKXS15250306 15 25 3 6 M3 x 4 10000 40 7 Aluminum, anodized Stainless steel
12 BKXS15250404 15 25 4 4 M3 x 4 10000 40 7 Aluminum, anodized Stainless steel
13 BKXS15250405 15 25 4 5 M3 x 4 10000 40 7 Aluminum, anodized Stainless steel
14 BKXS15250406 15 25 4 6 M3 x 4 10000 40 7 Aluminum, anodized Stainless steel
15 BKXS15250505 15 25 5 5 M3 x 4 10000 40 7 Aluminum, anodized Stainless steel
16 BKXS15250606 15 25 6 6 M3 x 4 10000 40 7 Aluminum, anodized Stainless steel
17 BKXS20290404 20 29 4 4 M4 x 6 10000 80 15 Aluminum, anodized Stainless steel
18 BKXS20290406 20 29 4 6 M4 x 6 10000 80 15 Aluminum, anodized Stainless steel
19 BKXS20290606 20 29 6 6 M4 x 6 10000 80 15 Aluminum, anodized Stainless steel
20 BKXS20290610 20 29 6 10 M4 x 6 10000 80 15 Aluminum, anodized Stainless steel
21 BKXS20290808 20 29 8 8 M4 x 6 10000 80 15 Aluminum, anodized Stainless steel
22 BKXS20291010 20 29 10 10 M4 x 6 10000 80 15 Aluminum, anodized Stainless steel
24 BKXS20291212 20 29 12 12 M4 x 6 10000 80 15 Aluminum, anodized Stainless steel
25 BKXS20350404 20 35 4 4 M4 x 6 10000 80 16 Aluminum, anodized Stainless steel
26 BKXS20350406 20 35 4 6 M4 x 6 10000 80 16 Aluminum, anodized Stainless steel
27 BKXS20350606 20 35 6 6 M4 x 6 10000 80 16 Aluminum, anodized Stainless steel
28 BKXS20350610 20 35 6 10 M4 x 6 10000 80 16 Aluminum, anodized Stainless steel
29 BKXS20350808 20 35 8 8 M4 x 6 10000 80 16 Aluminum, anodized Stainless steel
30 BKXS20351010 20 35 10 10 M4 x 6 10000 80 16 Aluminum, anodized Stainless steel
31 BKXS20351012 20 35 10 12 M4 x 6 10000 80 16 Aluminum, anodized Stainless steel
32 BKXS20351212 20 35 12 12 M4 x 6 10000 80 16 Aluminum, anodized Stainless steel
Order no.
D (mm)
L
d1 (mm)
d2 (mm)
M
Max. Speed (rpm)
Max. Torque (N.m)
Weight (kg)
Flange material
Bellow material
Contact the supplier
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.