1

Bellow coupling with bronze bellow, type BKBS

Manufacturer T.E.A. TECHNIK s.r.o. - Czech Republic
Description Bellow coupling with bronze bellow, type BKBS
Reference BKBS12220303
Product selection
Selector Order no. D (mm) L d1 (mm) d2 (mm) M Max. Speed (rpm) Max. Torque (N.m) Weight (kg) Flange material Bellow material
1 BKBS12220303 12 22 3 3 M2,5 x 3 10000 15 8 Brass, nickel plated Bronze Cu Sn 6 Nickel-plated
2 BKBS12220404 12 22 4 4 M2,5 x 3 10000 15 8 Brass, nickel plated Bronze Cu Sn 6 Nickel-plated
3 BKBS12220406 12 22 4 6 M2,5 x 3 10000 15 8 Brass, nickel plated Bronze Cu Sn 6 Nickel-plated
4 BKBS12220505 12 22 5 5 M2,5 x 3 10000 15 8 Brass, nickel plated Bronze Cu Sn 6 Nickel-plated
5 BKBS12220606 12 22 6 6 M2,5 x 3 10000 15 8 Brass, nickel plated Bronze Cu Sn 6 Nickel-plated
Order no.
D (mm)
L
d1 (mm)
d2 (mm)
M
Max. Speed (rpm)
Max. Torque (N.m)
Weight (kg)
Flange material
Bellow material
Contact the supplier
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.